Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
SMART Current Driver |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | dz2+, dz4-, dz6 (PE) | |
Rated voltage | 20 ... 30 V DC 20 ... 26,4 V AC, 48 ... 62 Hz |
|
Power consumption | 1 channel: < 1.4 W/2.2 VA < 2.6 W/4 VA (2-channel version) |
|
Input | ||
Connection | Input I: dz14+, dz16- Input II: dz10+, dz12- |
|
Input resistance | dynamic 250 Ω , static 50 Ω | |
Output | ||
Connection | Output I: dz30+, dz32- Output II: dz26+, dz28- |
|
Load | 750 Ω | |
Response time | 22 ms (10 ... 90 %) | |
Transfer characteristics | ||
Influence of temperature | < 0.1 %/10 K | |
Linearity | < 0.1 % | |
Indicators/settings | ||
Display elements | LED green: Power on | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Galvanic isolation | EN 50178 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Degree of protection | IP20 (installed in 19" rack) | |
Connection | plug connector acc. to DIN 41612, 32-pin, type F, rows d and z provided, d and z internal connected | |
Mass | approx. 250 g | |
Dimensions | 22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch) | |
Height | 143 mm | |
Width | 22 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | 02/05/07 (see "Notes") | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 98 ATEX 1278 X , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)GD [EEx ia] IIC | |
Voltage | 27.3 V | |
Current | 93 mA | |
Power | 635 mW | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997+A1 +A2, EN 50020:2002 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Operating instructions 6/304 / Betriebsanleitung 6/304 | ALL | 135 KB |