Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

Control Unit Ex e, Polyamide, 2 Functions LRP2.D.PGMX.E4MX.B.1

LRP2.D.PGMX.E4MX.B.1
  • Pushbutton green - 1x NO / 1x NC - labeling 'l'
  • Emergency stop mushroom button 40 mm, red, twist-to-release - 1x NO / 1x NC
  • Polyamide (PA) enclosure
  • Ex db eb and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Pushbutton with interchangeable inserts
  • Degree of protection IP66
  • Bottom face cable gland polyamide, 1x M20

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  LRP2.D.PGMX.E4MX.B.1

Electrical specifications
Operating voltage250 V max.
Operating current13 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functionpush button
Colorgreen
Contact configuration1x NO / 1x NC
Usage categoryAC12 - 12 … 250 V AC - 13 A
AC15 - 12 … 250 V AC - 10 A
DC13 - 12 … 110 V DC - 1 A
Number of poles2
Operator actionspring return
LabelingI
Notespare pushbutton inserts included: red '0', red 'STOP', red 'OFF', green 'START', green 'ON', black 'I', black 'arrow up'
Function 2mushroom button
Colorred
Contact configuration1x NO / 1x NC
all NC contacts have a direct opening action for emergency stop functions
Usage categoryAC12 - 12 … 250 V AC - 13 A
AC15 - 12 … 250 V AC - 10 A
DC13 - 12 … 110 V DC - 1 A
Number of poles2
Operator actionlatching , twist to release
Mechanical specifications
Enclosure rangeLRP
Enclosure coverfully detachable
Cover fixing
ScrewsM4 stainless steel combination Phillips and slotted screw
Number4
Tightening torque1.5 Nm
Degree of protectionIP66
Cable entrythru-holes
Cable entry face B
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Defined entry areaface B
Material
EnclosurePolyamide (PA)
Finishinherent color black
Sealone piece closed cell silicone
Massapprox. 0.66 kg
Dimensions
External dimension (A)132 mm
External dimension (B)88 mm
External dimension (C)85 mm
External dimension with operating element (C1)125.4 mm
Mounting holes distance (G)93 mm
Mounting holes distance (H)72.5 mm
Mounting holes diameter (J)5.6 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Mounting2 screws
Grounding2x 2.5mm² grounding terminal
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) @ T4
-40 ... 40 °C (-40 ... 104 °F) @ T6
Data for application in connection with hazardous areas
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb IIC T* Gb
Ex tb IIIC T** °C Db
T4/T130 °C @ Ta +55 °C
( T6/T80 °C @ Ta +40 °C on request )
International approvals
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
Further approvalsfurther on request
Conformity
Degree of protectionEN60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
General information
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessoriesengraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label

Classifications

SystemClasscode
ECLASS 13.027144052
ECLASS 12.027144052
ECLASS 11.027144052
ECLASS 10.0.127144052
ECLASS 9.027144052
ECLASS 8.027144052
ECLASS 5.127371228
ETIM 9.0EC000522
ETIM 8.0EC000522
ETIM 7.0EC000522
ETIM 6.0EC000522
ETIM 5.0EC000522
UNSPSC 12.139121314

Details: LRP2.D.PGMX.E4MX.B.1

Product Documentation: LRP2.D.PGMX.E4MX.B.1

Seleccionar idioma:
Brief InstructionsIdiomaTipo de archivoTamaño
Brief Instructions - Control Units Series LRP*ENGPDF249 KB

Approvals: LRP2.D.PGMX.E4MX.B.1

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
CML IECEx Certificate of ConformityIECEx CML 16.0008XALLLINK---
Europe CML ATEXCML 16ATEX3009XALLPDF298 KB
UK-Type Examination CertificateCML 22UKEX2550XALLPDF264 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-7211ALLPDF81 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6984ALLPDF257 KB