Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power dissipation | 1.3 W |
Power consumption | 1.3 W |
Input |
Connection | Power Rail |
Interface | CAN protocol via Power Rail bus |
Output |
Connection | terminals 2, 3 |
Current | 0/4 ... 20 mA |
Load | 30 ... 750 Ω |
Residual ripple | max. 0.25 % |
Line fault detection | line breakage possible for Inominal ≥ 0.2 mA , line breakage at I < 0,1 mA short circuit possible for Inominal ≥ 1.0 mA , short circuit at load < 30 Ohms |
Transfer characteristics |
Deviation | 0.1 % of output signal range at 20 °C (68 °F) |
Galvanic isolation |
Output/power supply, internal bus | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Insulation coordination | IEC 62103 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 120 g |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | BVS 10 ATEX E 061 , for additional certificates see www.pepperl-fuchs.com |
| Group, category, type of protection | II (1) G [Ex ia] IIC ll (1) D [Ex iaD] |
| Voltage | 24.2 V |
| Current | 91.3 mA |
| Power | 551 mW (linear characteristic) |
Declaration of conformity | Pepperl+Fuchs |
| Group, category, type of protection, temperature class | II 3 G Ex nA II T4 |
Galvanic isolation | |
| Output/power supply, internal bus | safe galvanic isolation acc. to EN 60079-11:2007 |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-15:2005, EN 60079-26:2007, EN 61241-0:2006, EN 61241-11:2006 |