Connection technology matched perfectly to your automation requirements—that’s connectivity from Pepperl+Fuchs. Choose from our "Basic Automation Program", which is tailored continuously to solve simple applications from a preferred type portfolio. You get exactly the connection technology you need—with the highest quality and guaranteed stock availability.
These field connectors give you the flexibility you need to craft the ideal cable length directly on site. They feature M8 or M12 threading types, and can be purchased with 3 or 4 pins as well as in straight or angled housing designs. Benefit from quick installation in conjunction with long-term stability for challenging environments.
This Y-splitter features an M12 connector and two M12 straight sockets, allowing you to simply assemble two signals on one M12 plug-in port. With its high vibration immunity and gold plated contacts, this Y-splitter offers you a durable and efficient wiring solution.
Our junction blocks eliminate expensive and time-consuming parallel wiring, and greatly reduce the risk of wiring faults. Versions with double assigned sockets allow connection of up to 16 sensors or actuators with just one junction block. You can combine all products of this range with our Y-splitter to increase the number of connections even more.
A special portfolio of sensor-actuator cables is available as an ideal addition to our proven industrial sensors. Various combinations of M8 and M12 types and PUR and PVC sheathings allow the perfect match for your application. The wire types come from certified European production, guaranteeing you reliable operation.