Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Cable type | armored cables | |
Clamping range (D) | 54 ... 70 mm | |
Thread type | metric ISO pitch 1.5 mm | |
Thread size (TD) | M75 | |
Degree of protection | IP66 / IP68 | |
Material | ||
Finish | inherent color silver | |
Cable gland | stainless steel | |
O-Ring | silicone | |
Seal insert | silicone | |
Casting compound | ||
Description | EP 2122 Epoxy Putty Compound must be ordered separately |
|
Part number | 70101827 | |
Mass | 60 g | |
Required amount per cable gland | 337 g | |
Packaging units per delivery quantity cable glands | 6 | |
Cable glands per packaging unit casting compound | 0.18 | |
Mass | ||
Individual component | approx. 3.55 kg | |
Packing unit | approx. 3.53 kg | |
Dimensions | ||
Width across corners (D2) | 110.5 mm | |
Min. armor thickness | 1 mm | |
Max. armor thickness | 3.2 mm | |
Min. braiding thickness | 0.6 mm | |
Max. braiding thickness | 1 mm | |
Diameter thru-hole (DT) | 75 ... 75.3 mm | |
Number of cores (CQ) | max. 129 | |
Core cross section, single-core cable (DS) | 1.5 ... 58 mm | |
Total core cross section, multi-core cables (DM) | 1.5 ... 58 mm | |
Total core cross section area (CC) | max. 2642.1 mm2 | |
Length outside enclosure (H) | 124.1 mm | |
Width across flats (SW1) | 100 mm | |
Width across flats (SW2) | 100 mm | |
Width across flats (SW3) | 100 mm | |
Thread length (TL) | 20 mm | |
Total length (L) | 144.1 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 120 Nm | |
Nut torque 2 (SW2) | 120 Nm | |
Nut torque 3 (SW3) | 150 Nm | |
Ambient conditions | ||
Ambient temperature | -60 ... 100 °C (-76 ... 212 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 18 ATEX 037X | |
Marking | ![]() Ex db IIC Gb Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx CES 18.0030X | |
UKCA approval | CML 22 UKEX 1268X | |
CCC approval | 2021312313000454 | |
Conformity | ||
Degree of protection | EN 60529 | |
CE marking | 0102 | |
General information | ||
Delivery quantity | 1 | |
Scope of delivery | Cable gland pair of gloves Brief instructions |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27140802 |
ECLASS 12.0 | 27140802 |
ECLASS 11.0 | 27144434 |
ECLASS 10.0.1 | 27144434 |
ECLASS 9.0 | 27144434 |
ECLASS 8.0 | 27149111 |
ECLASS 5.1 | 27149111 |
ETIM 9.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.