Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Valve connector Form A, non pre-wired |
General specifications | ||
---|---|---|
Number of pins | 3 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | angled | |
Electrical specifications | ||
Operating voltage | 250 V AC/DC | |
Operating current | max. 10 A | |
Volume resistance | < 10 mΩ | |
Ambient conditions | ||
Ambient temperature | -40 ... 125 °C (-40 ... 257 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Valve connector Form A screw terminals for max. 1.5 mm2 M16 cable gland |
|
Material | ||
Contacts | CuZn ; CuSn | |
Body | PA | |
Cable | ||
Sheath diameter | 6 ... 8 mm | |
Mass | 30 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440105 |
ECLASS 12.0 | 27440105 |
ECLASS 11.0 | 27440105 |
ECLASS 10.0.1 | 27440105 |
ECLASS 9.0 | 27440105 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003623 |
ETIM 8.0 | EC003623 |
ETIM 7.0 | EC003623 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |