In keeping with its new name "SPS—Smart Production Solutions," this year's trade show reflects the digital transformation of industry and the challenges associated with it. In a line with this, Pepperl+Fuchs is presenting customized solutions that are tailored to the tasks and requirements of our customers. Automation and explosion protection, along with its many regulations, are becoming increasingly complex. This is why Pepperl+Fuchs is working in close partnership with its customers to develop tailor-made solutions that perfectly meet their needs. One example of this is a successfully completed project developed in partnership with our customer montratec. Expertise from the fields of sensor technology and intralogistics was combined to reach a new milestone in the development of shuttles for transport tasks and assembly. Get a glimpse of this solution at our booth.
Curious? Then visit us from November 26 to 28 at booth 330 in hall 7A, and find out more about our individual solutions and many other highlights! Our experts are looking forward to your visit!
The long-term success of companies is based on the ability to recognize the needs and wishes of their customers. In our digital magazine “amplify,” read how Pepperl+Fuchs partners with customers to develop individual solutions …
The R2300 integrates four scan planes into one LiDAR sensor. Compared to single-layer devices, it produces a virtually 3-D scan, which delivers more reliable measurement results. Increase flexibility while significantly reducing purchasing, wiring, and integration costs …
Pepperl+Fuchs presents the world’s first IO-Link master with an OPC UA interface. It combines the benefits of the architecture in one device and enables data and information exchange between machines and higher-level systems in Industry 4.0 environments …
The modular WILSEN.sonic.level IoT system is designed around rugged, battery-operated ultrasonic sensors for smart fill level detection. Experience easy device management and system integration …
The Smart-Ex® 02 makes digital applications mobile beyond company boundaries with its large 5-inch display, ergonomic design, advanced features, and optimized accessories. Discover how the rugged, intrinsically safe smartphone can improve processes in hazardous areas and harsh environments across the globe …
With their rugged design and extended temperature range, Pepperl+Fuchs’ industrial box thin clients are engineered for the harsh conditions in the process industry. The latest BTC14 comes with four DisplayPortsTM that allow use of up to four Ultra HD monitors with 4K resolution at 60 Hz ...
The new Bebco EPS® 6100 series is certified for ATEX and IECEx Zone 1 and was specially designed for use with large motors, drives, and compressors. With a maximum flow rate of 14,000 l/min and an intrinsically safe user-interface for system programming and monitoring, this new system is perfect for applications in the chemical, petrochemical, and oil and gas industries …