Serviceline Industrial Sensors
Serviceline Explosion Protection

Thin Client Firmware IGEL OS

IGEL OS
  • Available for VisuNet GXP RM, VisuNet FLX RM, BTC22 and BTC24
  • IGEL OS 12 and IGEL OS 11 based on Linux
  • Pre-installed IGEL OS without license

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IGEL OS

Product Description
Thin Client Firmware for VisuNet Remote Monitors and Box Thin Clients (BTC22 and BTC24)

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: IGEL OS

Function

The following Pepperl+Fuchs Remote Monitors (RM) and Box Thin Clients (BTC) can be configured with preinstalled IGEL OS 12 and/or IGEL OS 11. IGEL OS is a platform-independent, Linux-based endpoint operating system developed for simple, intelligent and secure access to virtual applications, desktops and cloud workspaces.

Product Documentation: IGEL OS

Language Selection:
Product informationLanguageFile TypeFile Size
VisuNet FLX Aluminum Housing Factsheet for Honeywell / KurzinformationALLPDF1076 KB
VisuNet FLX Edge Factsheet for Honeywell / KurzinformationALLPDF1027 KB
VisuNet FLX Panel Factsheet for Honeywell / KurzinformationALLPDF1030 KB
VisuNet FLX Stainless Steel enclosure Factsheet for Honeywell / KurzinformationALLPDF1023 KB
Safety and Security Documentation
Safety ManualENGPDF257 KB

Associated Products: IGEL OS

Accessory of
System with Enclosure with RFID Reader, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Preinstalled RFID20-* Readerpa
System with Enclosure with RFID Reader, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Preinstalled RFID20-* Readerpa
VisuNet GXP Remote Monitor Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
Remote Monitor - Panel Mount, Large application flexibility due to identical basic components that can be configured as required, Thin Client solution (with VisuNet RM Shell firmware), Industrial Panel PC: IP66 rating in front panel and IP20 rating in back, Easy installation with available Mounting Kit, Global certificationspa
Remote Monitor - System with enclosure, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Thin Client solution (with VisuNet RM Shell firmware), Global certificationspa
Remote Monitor - System with enclosure, Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing, Thin Client solution (with VisuNet RM Shell firmware), Suitable for outdoor use with various sunshield options, Fully modular design allowing easy migration of individual components, High application flexibility due to identical basic components that can be can be configured as requiredpa
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports up to two modern Ultra HD (4K) monitors with 60 Hz, Compact footprintpa
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports up to 4 modern Ultra HD (4K) monitors with 60 Hz, Compact footprintpa
Industrial Box PC, 7th generation Intel Celeron and i5 embedded processor generation, Supports high performance M.2 NVMe storage, Robust, fanless industrial design with -20 … +55 °C, Installation flexibility: stand-alone PC, Panel PC, system with enclosure, Integrated intrinsically safe USB ports for keyboard connectionspa