Serviceline Industrial Sensors
Serviceline Explosion Protection

Weather protection cover RMS Weather Cap

RMS Weather Cap
  • Roof mounting- weather cap set for simple mounting on roofs and exposed positions
  • Protection from adverse effects of weather such as rain, snow, etc.
  • Installation without tools

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RMS Weather Cap

Product Description
All-weather hood for RMS series microwave sensors, for ceiling and wall installation
Mechanical specifications
Materialplastic
MountingMounting accessories included
Suitable series
SeriesRMS

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: RMS Weather Cap

Informative Literature: RMS Weather Cap

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: RMS Weather Cap

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF260 KB

Design / Simulation: RMS Weather Cap

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1464 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: RMS Weather Cap

Accessory of
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Direction detection, Cross traffic suppression, "Slow motion" for extremely slow motions, Function: Open, Sensor principle: Radar sensorfa
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Direction detection, Cross traffic suppression, "Slow motion" for extremely slow motions, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: Relay, 1 NO contact/NC contact, Connection: plug 4-pin , 5 m connecting cable included with deliveryfa
Microwave motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustment of the sensing range, Easily programmable, Programmable by remote control, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 24 V AC, Signal output: relay, Connection: plug-in screw terminals 4-pin , 5 m connecting cable included with deliveryfa
Microwave motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustement of the sensing range, Easily programmable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 24 V AC, Signal output: relay, Connection: plug-in screw terminals 4-pin , 5 m connecting cable included with deliveryfa
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Direction detection, Cross traffic suppression, "Slow motion" for extremely slow motions, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: Relay, 1 NO contact/NC contact, Connection: plug 4-pin , 5 m connecting cable included with deliveryfa
Industrial gate opener with the ability to differentiate between people and vehicles, Extra-wide detection area and long detection range, Direction detection, Easily programmable, Programmable by remote control, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: 2 relay outputs, Connection: plug-in screw terminals 4-pin and 2-pin , 8 m connecting cable included with deliveryfa