Serviceline Industrial Sensors
Serviceline Explosion Protection

Weather protection cover RaDec Weather Cap

RaDec Weather Cap
  • Weather cap for protection from adverse effects of weather such as rain, snow, etc.
  • Installation without tools

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RaDec Weather Cap

Product Description
Weather hood for radar sensors series RaDec
Mechanical specifications
Materialplastic
MountingMounting accessories included

Classifications

SystemClasscode
ECLASS 13.027274501
ECLASS 12.027280890
ECLASS 11.027280890
ECLASS 10.0.127280890
ECLASS 9.027280890
ECLASS 8.027280890
ECLASS 5.127270990
ETIM 9.0EC004807
ETIM 8.0EC000138
ETIM 7.0EC000138
ETIM 6.0EC000138
ETIM 5.0EC000138
UNSPSC 12.139121528

Details: RaDec Weather Cap

Informative Literature: RaDec Weather Cap

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: RaDec Weather Cap

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - RaDec-M / Radec-M-NAENGPDF444 KB
Instruction leaflet / BeipackzettelALLPDF138 KB

Design / Simulation: RaDec Weather Cap

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1448 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: RaDec Weather Cap

Accessory of
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Simplest adjustement of the sensing range, Wall and ceiling mountable, Version with direction detection and cross-traffic suppression, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: Relay, 1 NO contact/NC contact, Connection: Connecting cable 2.5 m included with deliveryfa
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Simplest adjustment of the sensing range, Wall and ceiling mountable, Version with direction detection and cross-traffic suppression, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustment of the sensing range, Wide range of sensitivity adjustment, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: relay, Connection: Connecting cable 2.5 m included with deliveryfa