Serviceline Industrial Sensors
Serviceline Explosion Protection

Weather protection cover RaDec Weather Cap Silver

RaDec Weather Cap Silver
  • Weather cap for protection from adverse effects of weather such as rain, snow, etc.
  • Installation without tools

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RaDec Weather Cap Silver

Product Description
Weather hood for radar sensors series RaDec
Mechanical specifications
MaterialPlastic, painted silver
MountingMounting accessories included

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: RaDec Weather Cap Silver

Informative Literature: RaDec Weather Cap Silver

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: RaDec Weather Cap Silver

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - RaDec-M / Radec-M-NAENGPDF444 KB
Instruction leaflet / BeipackzettelALLPDF165 KB

Design / Simulation: RaDec Weather Cap Silver

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1448 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: RaDec Weather Cap Silver

Accessory of
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Simplest adjustment of the sensing range, Wall and ceiling mountable, Version with direction detection and cross-traffic suppression, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustement of the sensing range, Wide range of sensitivity adjustment, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: relay, Connection: Connecting cable 2.5 m included with deliveryfa