Serviceline Industrial Sensors
Serviceline Explosion Protection

Rubber profile for safety edges GP12/25-29

GP12/25-29
  • Rubber profile
  • Accessories for closing edge protection
  • suitable for designs of ø11–12 mm
  • Simple to customize to application
  • Packaging unit: 50 m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GP12/25-29

Product Description
Rubber profile for safety edges from the SIGNAL series
Mechanical specifications
MaterialEPDM (ethylene propylene diene rubber)
Mass360 g / m
Dimensions
Height29 mm
Width50 m
Depth25 mm

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: GP12/25-29

Associated Products: GP12/25-29

Accessories
Approach stopper, Accessories for closing edge protection, Simple and fast mountingfa
Aluminum mounting strip, Aluminum C profile with drilling line, Accessories for closing edge protection, For mounting GP series rubber profilesfa