Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid MH 01-M18

MH 01-M18
  • Suitable for M18 sensors
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MH 01-M18

Product Description
Mounting brackets for sensors
General specifications
Inside diameter18 mm
Mechanical specifications
MaterialClamping cylinder: Die-cast zinc
Support bracket: Steel
Dimensions
Height66.5 mm
Width28 mm
Length34 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH 01-M18

Design / Simulation: MH 01-M18

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3598 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: MH 01-M18

Accessory of

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa

Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa

Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa

Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa

Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa

Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa

Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa

Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa

Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa

Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVC, Length: 75 mm ± 10 mmfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVC, Length: 6 m ± 30 mmfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: sensor: -40 ... 85 °C (-40 ... 185 °F)
Cable: -25 ... 85 °C (-13 ... 185 °F), Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP67, Material: PVCfa
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP67, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M8 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M8 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M8 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M8 x 1fa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP68 / IP69K, Threading: M12 x 1fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M12 x 1fa
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M8 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M8 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M8 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M8 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Connector: Delphi connector, Material: PVC, Length: 305 mm ± 5 mmfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVC, Length: 500 mm ± 10 mmfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVC, Length: 450 mm ± 5 mmfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: sensor: -40 ... 85 °C (-40 ... 185 °F)
Cable: -30 ... 70 °C (-22 ... 158 °F), Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PURfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PURfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1, Material: PVC, Length: 200 mm ± 5 mmfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVC, Length: 200 mm ± 5 mmfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: sensor: -40 ... 85 °C (-40 ... 185 °F)
Cable: -25 ... 70 °C (-13 ... 158 °F), Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: sensor: -40 ... 85 °C (-40 ... 185 °F)
Cable: -25 ... 70 °C (-13 ... 158 °F), Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVC, Length: L = 600 mm ± 10 mm
L1 = 50 mm ± 5 mmfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PURfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PURfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PURfa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PURfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass , white bronze coated, Degree of protection: IP67, Threading: M12 x 1, Material: PVC, Length: 150 mm ± 5 mmfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Thru-beam sensor, M18 threaded housing design, plastic housing, 10 m detection range, infrared light, light/dark on, DC version, 2 NPN outputs, fixed cable, Sensing range 10 m, With increased sealing, degree of protection IP68, Integrated circuit, Narrow opening angle, suitable for mounting in pairs, Not sensitive to ambient lightfa
Thru-beam sensor, M18 threaded housing design, plastic housing, 10 m detection range, infrared light, light/dark on, DC version, 2 push-pull outputs, fixed cable with M12 plug, Sensing range 10 m, With increased sealing, degree of protection IP68, Integrated circuit, Narrow opening angle, suitable for mounting in pairs, Not sensitive to ambient lightfa
Thru-beam sensor, M18 threaded housing design, plastic housing, 10 m detection range, infrared light, light/dark on, DC version, 2 push-pull outputs, fixed cable, Sensing range 10 m, With increased sealing, degree of protection IP68, Integrated circuit, Narrow opening angle, suitable for mounting in pairs, Not sensitive to ambient lightfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa