Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid OMH-R202-01

OMH-R202-01
  • Mounting bracket
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-R202-01

Product Description
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
MaterialMetal sheet (steel), zinc-plated
Massapprox. 60 g
Suitable series
SeriesR202

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-R202-01

Design / Simulation: OMH-R202-01

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP326 KB

Associated Products: OMH-R202-01

Accessory of

Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa

Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa

Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa

Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa

Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa

Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa

Reliable detection of foil wrapped objects, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa

Reliable detection of foil wrapped objects, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa

Reliable detection of foil wrapped objects, Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal socketsfa

Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa

Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa

Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa

Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa

Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa

Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Retroreflective sensor with polarization filter, Reliable detection of foil wrapped objects, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Highly visible LEDs for Power ON and switching statefa
Retroreflective sensor with polarization filter and angle bracket, Reliable detection of foil wrapped objects, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Highly visible LEDs for Power ON and switching statefa
Reliable detection of foil wrapped objects, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa
Reliable detection of foil wrapped objects, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa
Reliable detection of foil wrapped objects, Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal socketsfa
Reliable detection of foil wrapped objects, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa
Reliable detection of foil wrapped objects, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spotfa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared light, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared light, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared light, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared light, Highly visible LEDs for Power ON and switching statefa
Version for universal voltages, Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared lightfa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared light, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared light, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared light, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Version with infrared light, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa
Medium design with versatile mounting options, Degree of protection IP67, Mounting on full metal sockets, Very bright, highly visible light spot, Highly visible LEDs for Power ON and switching statefa