Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid OMH-06

OMH-06
  • Bracket for round steel or sheet

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-06

Product Description
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
MaterialMetal sheet (steel), zinc-plated
aluminum
Massapprox. 50 g
MountingMounting accessories included
Suitable series
Safety SeriesSL12, SLA12

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-06

Design / Simulation: OMH-06

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP355 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-06

Accessory of
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Reliable detection of minimum target sizes > 0.3 mm, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, 2 PNP outputs, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, fixed cable, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Reliable detection of minimum target sizes > 0.3 mm, Resistant against noise: reliable operation under all conditionsfa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, PNP output, external Teach-In, M12 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, PNP output, external Teach-In, M12 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Robust thru-beam sensor for standard applications, small design, 25 m detection range, red light, emission frequency F1, light/dark on, push-pull output, stability alarm output, test input, external Teach-In, fixed cable, Series of sensors in a widely used standard housing, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, PNP output, stability alarm output, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, 2 PNP outputs, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, 2 PNP outputs, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, 1 PNP output/1 NPN output, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, push-pull output, test input, fixed cable, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, push-pull output, test input, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, push-pull output, test input, M8 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, push-pull output, test input, external Teach-In, M12 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, push-pull output, test input, external Teach-In, fixed cable, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, PNP output, stability alarm output, external Teach-In, M12 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Sensing range up to 10 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Miniature housing, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: 5-pin M12 x 1 connector with metal thread, 90° rotatablefa
Sensing range up to 10 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Miniature housing, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: 2.5 m, 5-wire, fixed cable, Euronormfa
Sensing range 12 m, Visible red light, pulsed LASER light, Laser class 1, eyesafe, Performance Level PL e, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on SB4-series control units (SafeBox), Construction type(S2): Miniature housing, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: 5-pin M12 x 1 connector with metal thread, 90° rotatablefa
Sensing range 30 m, Visible red light, pulsed LASER light, Laser class 1, eyesafe, Performance Level PL e, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on control units of SB4 (SafeBox), Construction type(S2): Miniature housing, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: 5-pin M12 x 1 connector with metal thread, 90° rotatablefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Small fire protection photoelectric sensor for safety devices on fire barriers, Approval in accordance with VdS Test Report FSA and externally monitored manufacture (Ü Symbol), High protection against contact, Not sensitive to ambient light, even with switched energy saving lamps, Effective detection range: 0 ... 2.1 m (with H60 reflector), Light source: LED 645 nm, Light type: modulated visible red light, Operating voltage: 10 ... 30 V DC, Switching type: light/dark on switchablefa
Accessories
Mounting bracket, muting arm with round rod d=12 mmfa