Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Mounting aid for light grid of LG96 and LG192 series |
General specifications | ||
---|---|---|
Length | 620 mm | |
Accessories provided | Adhesive tape | |
Mechanical specifications | ||
Material | black anodized aluminum | |
Mass | 180 g | |
General information | ||
Scope of delivery | Mounting bracket , Adhesive tape |
System | Classcode |
---|---|
ECLASS 13.0 | 27273607 |
ECLASS 12.0 | 27273607 |
ECLASS 11.0 | 27273607 |
ECLASS 10.0.1 | 27273607 |
ECLASS 9.0 | 27273607 |
ECLASS 8.0 | 27279210 |
ECLASS 5.1 | 27279210 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153017 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 221 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |