Serviceline Industrial Sensors
Serviceline Explosion Protection

Photoelectric Sensors, Mounting Bracket OMH-DK-1

OMH-DK-1
  • Mounting bracket

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-DK-1

Product Description
Flat Mounting Bracket
Mechanical specifications
MaterialStainless steel 1.4305 / AISI 303
Mass91 g

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-DK-1

Associated Products: OMH-DK-1

Accessory of

Print mark contrast sensor, 9.5 mm detection range, RGB light, light/dark on, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

Print mark contrast sensor, 9.5 mm detection range, RGB light with circular light spot, light/dark on, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light with rectangular light spot, static Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Sidelookerversion, 30 µs response time, suitable for extremely rapid scanning processes, High accuracy for precise positioning operationsfa
Print mark contrast sensor, 9.5 mm detection range, RGB light with rectangular light spot, external Teach-in, timer function, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Dynamic TEACH-IN: automatic switching threshold adaptation with one key pressure, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light with rectangular light spot, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Dynamic TEACH-IN: automatic switching threshold adaptation with one key pressure, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light with rectangular light spot, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Dynamic TEACH-IN: automatic switching threshold adaptation with one key pressure, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 25 mm detection range, RGB light with rectangular light spot, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Dynamic TEACH-IN: automatic switching threshold adaptation with one key pressure, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light, light/dark on, external Teach-in, analog output, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light, light/dark on, external Teach-in, timer function, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light with rectangular light spot, light/dark on, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light, light/dark on, external Teach-in, timer function, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light, light/dark on, external Teach-in, NPN output, PNP output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 25 mm detection range, RGB light with rectangular light spot, light/dark on, external Teach-in, timer function, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 9.5 mm detection range, RGB light with circular light spot, light/dark ON, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 50 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 25 mm detection range, RGB light, light/dark on, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 25 mm detection range, RGB light with rectangular light spot, light/dark on, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor with plastic lens, 9.5 mm detection range, RGB light, light/dark on, external Teach-in, NPN output, PNP output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Print mark contrast sensor, 800 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, NPN output, PNP output, M12 plug, Laser print mark contrast sensor for recording very small print marks, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa
Print mark contrast sensor, 800 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, analog output, M12 plug, Laser print mark contrast sensor for recording very small print marks, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa
Print mark contrast sensor, 300 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, NPN output, PNP output, M12 plug, Laser print mark contrast sensor for recording very small print marks, Large focus depth range from 3 mm ... 300 mm, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa
Print mark contrast sensor, 10 m detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, M12 plug, Coaxial optical system - no unusable area, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processes, Sensing range up to 10 mfa
Print mark contrast sensor, 300 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, emitter switch-off, M12 plug, Laser print mark contrast sensor for recording very small print marks, Large focus depth range from 3 mm ... 300 mm, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa
Print mark contrast sensor, 300 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, emitter switch-off, analog output, M12 plug, Laser print mark contrast sensor for recording very small print marks, Large focus depth range from 3 mm ... 300 mm, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa
Print mark contrast sensor, 300 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, emitter switch-off, timer function, M12 plug, Laser print mark contrast sensor for recording very small print marks, Large focus depth range from 3 mm ... 300 mm, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa