Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid MotionScan Mount. Bracket

MotionScan Mount. Bracket
  • Mounting bracket
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MotionScan Mount. Bracket

Product Description
Mounting bracket
Mechanical specifications
MaterialPC

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: MotionScan Mount. Bracket

Associated Products: MotionScan Mount. Bracket

Accessory of
Combined sensor for opening and securing automatic sliding doors, Radar opening impulse, Closing edge safety mechanism with diffuse sensor, Safety mechanism in accordance with EN 16005, Extra-large, adjustable protection field in front of the door, Function: Open and secure, Sensor principle: Area scanner, Operating voltage: 12 ... 24 V DC / 12 ... 24 V AC +/- 10%, 50 - 60 Hz, Output type: Radar, relay, Connection: plug 8-pin , Connecting cable included with deliveryfa