Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting Block BCM-18

BCM-18
  • Block cushion mount
  • For use with 18 mm diameter sensors
  • Maximum overtravel 12.4 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BCM-18

Product Description
Mounting Block
Mechanical specifications
MaterialHousing: anodized aluminum
Protective cap: plastic

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251511

Details: BCM-18