Serviceline Industrial Sensors
Serviceline Explosion Protection

FDT Framework PACTware 5.0

PACTware 5.0
  • Universal DTM host platform
  • For all DTMs of Pepperl+Fuchs
  • Approved FDT/DTM technology
  • Free of charge
  • Download from Pepperl+Fuchs website

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PACTware 5.0

Product Description
FDT Framework
Interface
ConnectionAdapter with USB interface K-ADP-USB (for K-System)
Software
Hardware requirementsPACTware requires 50 MB of hard disk space and at least 40 MB of central memory. Depending on the complexity of the project and the DTMS used, the central memory requirement may be several times higher.
Software requirementsInformation on the compatibility of PACTware with other software components can be found in the document 'Version history PACTware". The document can be downloaded from the Pepperl-Fuchs website.
LanguagesGerman, English, French, Spanish, Russian can be selected
LicensingPACTware does not require licensing. Please take the license conditions of the DTMs out of the data sheets of the corresponding DTMs.
InstallationAdministrator rights are required For installation in Windows.
Configuration
Representation of the system configurationGraphic representation of all communication and device type managers in the tree structure. In case of online operation colour code for identification of defective units and simulation operation. Multiple windows can be opened simultaneously. It is therefore possible to view the set device parameters, to monitor the measurement value and to display the device diagnostic simultaneously.
System planning, application processingGeneration of a configuration by means of a graphical application processing menu. Editing of available projects. Selection switch markings for each channel. Offline configuration, saving of project data to hard disk. Automatic comparison of the project plan to the actual available system when establishing connections on the device and parameter levels.
Associated productsAll available DTMs for Pepperl+Fuchs H-, K- and E-system devices, HART multiplexers, remote I/O systems, FieldConnex devices, WirelessHART devices and fill level products.

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000757
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: PACTware 5.0

Function

PACTware™ is a manufacturer- and fieldbus-independent software configuration tool with FDT (Field Device Tool) interface.

Based on FDT technology, this software allows DTMs (Device Type Managers) to be installed for commissioning, configuring, and parameter assignment independent of the process control system.

Communication DTMs are available for K-, E-, and H-Systems, HART Interface Solutions, level control, corrosion, Remote I/O, and fieldbus applications.

For more information, refer to www.pepperl-fuchs.com.

Product Documentation: PACTware 5.0

Language Selection:
ManualsLanguageFile TypeFile Size
Version history PACTwareENGPDF235 KB
Installation and configuration guide Device Type Manager (DTM)ENGPDF8665 KB

Software: PACTware 5.0

Language Selection:
FrameworksRelease InfoFile TypeFile Size
PACTware 5.0 / PACTware 5.05.0.5.31ZIP44203 KB

Associated Products: PACTware 5.0

Accessory of

32-channel, 24 V DC supply, HART field device input (revision 5 to 7), RS-485 interface, Up to SIL 3 acc. to IEC/EN 61508pa

PROFIBUS DP V1 / For 4 segments PA, Couples PROFIBUS PA devices transparently to PROFIBUS DP, Optional redundant configuration, Installation in Zone 2/Class I, Div. 2, Up to 12 Mbit/s, auto adapting, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa

R2000 SD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 25 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa

Comprehensive diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, test input, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa

R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
Device for absolute pressure and gauge pressure measurement in gases, steams or liquids, Large selection of process connections: universal use, Temperature range up to 130 °C (266 °F), Pressure range up to 40 bar (600 psi), Easy commissioning without the need for an operating tool, Configurable by PACTwarepa
Premium device for level measurement in bulk solids, Measuring range up to 45 m (148 foot), Process connection 1-1/2 inch thread or flange, Temperature range up to 150 °C (302 °F), Pressure range up to 16 bar (232 psi), Up to SIL 3 acc. to IEC/EN 61508pa
Premium device for level measurement in liquids, Measuring range up to 45 m (148 foot), Process connection from 3/4 inch thread or flange, Temperature range up to 200 °C (392 °F), Pressure range up to 40 bar (600 psi), Up to SIL 3 acc. to IEC/EN 61508pa
Device for hydrostatic pressure measurement in liquids or paste-like media, Rope version, Modular probe program to ensure optimum process adaptation, Temperature range up to 85 °C (185 °F), Pressure range up to 10 bar (150 psi), Easy commissioning without the need for an operating tool, Configurable by PACTwarepa
Device for hydrostatic pressure measurement in liquids or paste-like media, Rod version, Modular probe program to ensure optimum process adaptation, Temperature range up to 85 °C (185 °F), Pressure range up to 10 bar (150 psi), Easy commissioning without the need for an operating tool, Configurable by PACTwarepa
Device DTM, For HART Loop Converters, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For WirelessHART devices, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For SC-System, Frame application, like e. g. PACTware, must be installed separatelypa
Communication DTM, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For K-, E- and H-System, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For level devices, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For corrosion monitoring CorrTran, Frame application, like e. g. PACTware, must be installed separatelypa
Housing ∅ 58 mm, Solid shaft, Servo flange, square flange or clamping flange, Puls count configurable from 1 ... 16384 , Direction of rotation configurable, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: magnetic sampling, Output type: HTL/TTL configurablefa
Housing ∅ 58 mm, Recessed hollow shaft, Puls count configurable from 1 ... 16384 , Direction of rotation configurable, Output type configurable, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental, Detection type: magnetic sampling, Output type: HTL/TTL configurablefa
Human machine interface, For HiDMux2700, For KFD2-HMM-16/KFD0-HMS-16pa
Gateway PROFINET RT to 4 x PROFIBUS PA segments, Up to 32 devices per PROFIBUS PA segment, Installation in Zone 2/Class I, Div. 2, Ring and system redundancy, Integrated webserver for diagnostics, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
Multi-Input/Output Device for Cabinet Installation, For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Zone 1/2 - intrinsically safe high-power trunk
Zone 1 - intrinsically safe trunkpa
Multi-Input/Output Device for Cabinet Installation, For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Zone 1/2 - intrinsically safe high-power trunk
Zone 1 - intrinsically safe trunkpa
For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
For 8 temperature or analog sensors, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
For discrete inputs and outputs, Aluminum cast iron, IP66, Configurable cable entries for bus lines and field signal lines, International approvals, For PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
For 8 temperature or analog sensors, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
Device for level measurement in liquids, Radar measuring device with Bluetooth® wireless technology and HART communication, Measuring range up to 20 m in fluids, Process temperature up to 80 °C (176 °F), Process pressure up to 3 bar (43 psi), Accuracy up to ± 2 mm, Commissioning, operation and maintenance via P+F Level app, Configurable by PACTwarepa
User interface for PROFIBUS components, Simple access to measurements, diagnostic and configuration data, Supports any FDT/DTM hostpa
Programming adapter, USB 2.0 interface, Simple insertion in the sensor connection leadfa
Device for non-contact level measurement, Measuring range up to 10 m in fluids, Measuring range up to 5 m in bulk materials, Quick and simple commissioning via menu-guided onsite operation with four-line display, Optional remote display and operation (up to 20 m from transmitter), Integrated temperature sensor for automatic correction of the temperature dependent sound velocitypa
Device for non-contact level measurement, Measuring range up to 8 m in fluids, Measuring range up to 3.5 m in bulk materials, Quick and simple commissioning via menu-guided onsite operation with four-line display, Optional remote display and operation (up to 20 m from transmitter), Integrated temperature sensor for automatic correction of the temperature dependent sound velocitypa
Device for non-contact level measurement, Measuring range up to 5 m in fluids, Measuring range up to 2 m in bulk materials, Quick and simple commissioning via menu-guided onsite operation with four-line display, Optional remote display and operation (up to 20 m from transmitter), Integrated temperature sensor for automatic correction of the temperature dependent sound velocitypa
Device for absolute pressure and gauge pressure measurement in gases, steams or liquids, Large selection of process connections: universal use, Temperature range up to 130 °C (266 °F), Pressure range up to 400 bar (6000 psi), Easy commissioning without the need for an operating tool, Configurable by PACTwarepa
Limit switch for liquids, Large selection of process connections: universal use, Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system, No calibration: quick and low-cost start up, No mechanically moving parts: maintenance-free, no wear, long operating life, Monitoring of the vibrating fork for damage: guaranteed function, PROFIBUS PA protocol: commissioning and maintenance quick and easy, Up to SIL 2 acc. to IEC/EN 61508pa
Limit switch in hygienic version for liquids , Large selection of process connections: universal use, Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system, No calibration: quick and low-cost start up, No mechanically moving parts: maintenance-free, no wear, long operating life, Monitoring of the vibrating fork for damage: guaranteed function, PROFIBUS PA protocol: commissioning and maintenance quick and easypa
Limit switch for liquids, Large selection of process connections: universal use, Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system, No calibration: quick and low-cost start up, No mechanically moving parts: maintenance-free, no wear, long operating life, Monitoring of the vibrating fork for damage: guaranteed function, PROFIBUS PA protocol: commissioning and maintenance quick and easy, Up to SIL 2 acc. to IEC/EN 61508pa
Limit switch for liquids, Corrosion resistant coating (HALAR): ideally suited for the process, Large selection of process connections: universal use, Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system, No calibration: quick and low-cost start up, No mechanically moving parts: maintenance-free, no wear, long operating life, Monitoring of the vibrating fork for damage: guaranteed functionpa
Limit switch in hygienic version for liquids , Large selection of process connections: universal use, Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system, No calibration: quick and low-cost start up, No mechanically moving parts: maintenance-free, no wear, long operating life, Monitoring of the vibrating fork for damage: guaranteed function, PROFIBUS PA protocol: commissioning and maintenance quick and easypa
Software user interface for Advanced Diagnostic Modules, Simultaneous access to all ADMs of a plant, Embedded expert system gives pointed advice in clear text, Includes Commissioning Wizard, data historian, oscilloscope..., For FOUNDATION Fieldbus H1 and PROFIBUS PA, Automatic setup of diagnostic systempa
Comprehensive diagnostics for the fieldbus physical layer, Module and motherboard for retrofit of any installation, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa
System integration kit for Advanced Diagnostics, PCS integration via Diagnostic Manager or device DTM, System integration kit for Advanced Diagnostics, PCS integration via Diagnostic Manager or device DTM, Simple automatic setup of Advanced Diagnostics, Common alarm handling, For FOUNDATION Fieldbus and PROFIBUS PA, International, Europepa
System integration kit for Advanced Diagnostics, PCS integration via Diagnostic Manager or device DTM, Simple automatic setup of Advanced Diagnostics, Alarm handling and integrated I/O for cabinet monitoring/control, For FOUNDATION Fieldbus and PROFIBUS PA, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, Deep-freeze applicationsfa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 10 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High angle resolution, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa
Basic device for level measurement in liquids, Measuring range up to 12 m, Process connection 3/4 inch thread or with adapter flange, Temperature range up to 80 °C (176 °F), Pressure range up to 6 bar (87 psi), Up to SIL 3 acc. to IEC/EN 61508pa
Device DTM, For Remote I/O systems, Frame application, like e. g. PACTware, must be installed separatelypa
Valve connector with IO-Link Form A to M12 plug straight A-coded, 3-pin, IO-Link, PUR cable blackfa
Matching System Components

1-channel isolated barrier, 24 V DC supply (Power Rail), Input for NAMUR sensors or dry contacts, Input frequency 1 mHz ... 5 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse divider, Safety Integrity Level (SIL): SIL 2pa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa

16-channel, 24 V DC supply (Power Rail), HART field device input (revision 5 to 7), Up to 15 KFD0-HMS-16 slave units can be connected, Up to SIL 3 acc. to IEC/EN 61508pa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa

2-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa

1-channel signal conditioner, 24 V DC supply, Thermocouple, RTD, potentiometer or mV input, Input for PTC thermistor, Current and voltage output, Line fault (LFD) and sensor burnout detection, Accuracy 0.1 %, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connection, Field device: resistance thermometer, Field device [2]: Thermocouplepa

16-channel, No external power required, HART field device input (revision 5 to 7), Used with HART Multiplexer Master KFD2-HMM-16, Up to SIL 3 acc. to IEC/EN 61508pa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa

1-channel isolated barrier, Universal usage at different power supplies, Input for NAMUR sensors or dry contacts, Input frequency 1 mHz ... 5 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
2 x 16-channel, 24 V DC supply, Suitable for HART communication, Dual RS 485 connections, Used with HiC Termination Boards, LED indicator for supply status, Splitting: 2 x 16pa
4 x 8-channel, 24 V DC supply, Suitable for HART communication, Dual RS 485 connections, Used with HiC Termination Boards, LED indicator for supply status, Splitting: 4 x 8pa
4 x 8-channel, 24 V DC supply, Suitable for HART communication, Dual RS 485 connections, Used with HiC Termination Boards, LED indicator for supply status, Splitting: 4 x 8pa
1-channel signal conditioner, 24 V DC supply (Power Rail), Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
2-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoring, Slip monitoringpa
1-channel isolated barrier, Universal usage at different power supplies, Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 90 V DC / 48 ... 253 V ACpa
1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa
1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa
2-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa
2-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
2-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa
2-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Voltage output 0/1 V ... 5 V, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connectionpa
1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa
1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa
1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Safety Integrity Level (SIL): SIL 2pa
1-channel isolated barrier, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2pa
1-channel signal conditioner, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relaypa
1-channel isolated barrier, 24 V DC supply (Power Rail), HART field device input with transmitter power supply, Usable as signal splitter (1 input and several outputs), 3 analog outputs 4 mA ... 20 mA, Sink and source mode output, Configurable by keypad, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Rated voltage: 19 ... 30 V DC, Function: transmitter supply, Field device: 3-wire transmitter, Field device [2]: active sources, Signal: HARTpa
1-channel isolated barrier, 24 V DC supply (Power Rail), HART field device input with transmitter power supply, Usable as signal splitter (1 input and several outputs), 2 relay contact outputs (change-over contacts), 3 analog outputs 4 mA ... 20 mA, Sink and source mode output, Configurable by keypad, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Rated voltage: 19 ... 30 V DC, Function: transmitter supply, Field device: 3-wire transmitterpa
1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
1-channel signal conditioner, Universal usage at different power supplies, Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 90 V DC / 48 ... 253 V ACpa
1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometerpa
2-channel isolated barrier, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoringpa
2-channel signal conditioner, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoringpa
2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoring, Slip monitoringpa
1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
2-channel signal conditioner, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Rated voltage: 20 ... 90 V DC / 48 ... 253 V AC 50 ... 60 Hz, Input I, II: 2-wire sensor, sensor acc. to EN 60947-5-6 (NAMUR) or mechanical contact, Output I, II: signal, relay, Output V: analogpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Strain gauge input (full or half bridge), Output 0 mA ... ± 20 mA or 0 V ... ± 10 V, 2 relay contact outputs, Programmable high/low alarm, Configurable by PACTware or keypad, RS-485 interface, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Rated voltage: 20 ... 35 V DC, Field device: strain gauge bridge, Type: 2 x relay (change-over contact), Signal: 1 x -20 ... 20 mApa
1-channel signal conditioner, 24 V DC supply (Power Rail), Strain gauge input (full or half bridge), Output 0 mA ... ± 20 mA or 0 V ... ± 10 V, 2 relay contact outputs, Programmable high/low alarm, Configurable by PACTware or keypad, RS-485 interface, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Rated voltage: 20 ... 35 V DC, Field device: strain gauge bridge, Type: 2 x relay (change-over contact), Signal: 1 x -20 ... 20 mApa
1-channel isolated barrier, 24 V DC supply (bus powered), Thermocouple, RTD, potentiometer or voltage input, Linearized output 4 mA ... 20 mA, sink/source, Sensor breakage detection, Configurable by PACTware, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC bus powered via Termination Board, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
Accessories
Software for connecting people, information, systems, and devices, For applications developed using .NET, Required to run PACTwarepa