Serviceline Industrial Sensors
Serviceline Explosion Protection

Configuration software ULTRA-PROG-IR

ULTRA-PROG-IR
  • Parameterization and monitor software
  • Plug and Play

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ULTRA-PROG-IR

Product Description
Configuration software for ultrasonic sensors
System requirements
Operating systemMicrosoft Windows XP (SP3)
Microsoft Windows 7 (32 and 64 Bit)
Microsoft Windows 8 (32 and 64 Bit)
Microsoft Windows 10 (32 und 64 Bit)
General information
Supplementary informationFor communication with the appropriate sensors, the interface UC-18/30GM-IR is required

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: ULTRA-PROG-IR

Product Documentation: ULTRA-PROG-IR

Language Selection:
ManualsLanguageFile TypeFile Size
Manual ULTRA-PROG-IRENGPDF411 KB

Software: ULTRA-PROG-IR

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Service program ULTRA-PROG-IR / Serviceprogramm ULTRA-PROG-IRV1.07.02 / 22-12-2022ZIP2115 KB

Associated Products: ULTRA-PROG-IR

Accessory of
Ultrasonic diffuse sensor with separate transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Ultrasonic diffuse sensor with pivoting transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with separate transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NC ( NO contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Ultrasonic diffuse sensor with separate transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with separate transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with separate transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with separate transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 4 ... 20 mA, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 current output 4 ... 20 mA , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with separate transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with separate transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic direct detection sensor, Analog output 0 ... 10 V, 1 switch output, Synchronization options, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 1 switch output PNP, NO ( NC contact programmable ), Output type: 1 voltage output 0 ... 10 V , ascending/descending programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Ultrasonic diffuse sensor with pivoting transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic diffuse sensor with separate transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Ultrasonic diffuse sensor with pivoting transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Ultrasonic diffuse sensor with pivoting transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic diffuse sensor with separate transducer, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Ultrasonic direct detection sensor, 2 switch outputs, Synchronization options, Temperature compensation, Series: -30GM, Rated operating voltage: 24 V DC, Operating voltage: 12 ... 30 V DC (including ripple), Interface type: Infrared, Output type: 2 switch outputs PNP, NO ( NC contact programmable ), UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Interface cable for parameterization of sensors with IrDA interfacefa
VisuNet Control Center

Learn more about the innovative managing software for VisuNet remote monitors and box thin clients!