Serviceline Industrial Sensors
Serviceline Explosion Protection

Programming unit UB-PROG2

UB-PROG2

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB-PROG2

Product Description
Programming unit
Mechanical specifications
ConnectionM12 x 1 , 4-pin
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.019200504
ECLASS 12.019200504
ECLASS 11.019200504
ECLASS 10.0.119200504
ECLASS 9.019200504
ECLASS 8.027279211
ECLASS 5.127279211
ETIM 9.0EC001418
ETIM 8.0EC001418
ETIM 7.0EC001418
ETIM 6.0EC001418
ETIM 5.0EC003015
UNSPSC 12.141113650

Details: UB-PROG2

Associated Products: UB-PROG2

Accessory of

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa

Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa

Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 0 ... 10 V, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Extended temperature range, Sensor head bidirectional and rotatable, Rugged metal base, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Extended temperature range, Sensor head bidirectional and rotatable, Rugged metal base, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -F54, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output E4, NPN, NO/NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: ABSfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -F54, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output E5, PNP, NO/NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: ABSfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Program input, Series: -F54, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: ABSfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Program input, Series: -F54, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: ABSfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -F54, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output E5, PNP, NO/NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: ABSfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Program input, Series: -F54, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: ABSfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Program input, Series: -F54, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: ABSfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short version: 55 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, UN/ECE Regulation No. 10 (E1): Type-approval number: 10R-058090, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Short design, 40 mm, Switching output, 5 different output functions can be set, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metal, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, Program input, Synchronization options, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, Program input, Synchronization options, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: cable, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short version: 55 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, UN/ECE Regulation No. 10 (E1): Type-approval number: 10R-058090, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: cable, Housing: brass, nickel-platedfa
Single head system, Short version: 55 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, UN/ECE Regulation No. 10 (E1): Type-approval number: 10R-058090, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Connection: V1 connector (M12 x 1), 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 0 ... 10 V, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Short design, 40 mm, Analog output 4 mA ... 20 mA, Measuring window adjustable, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metal, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 0 ... 10 V, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Analog output 4 mA ... 20 mA, Measuring window adjustable, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metalfa
Single head system, Short version: 55 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, UN/ECE Regulation No. 10 (E1): Type-approval number: 10R-058090, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Switching output, 5 different output functions can be set, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metal, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Switching output, 5 different output functions can be set, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metal, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Extremely narrow projection cone, Switching output, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Extremely narrow projection cone, Switching output, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Thickness measurement with analog output 4 ... 20 mA, Extremely narrow projection cone, Short response time, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Extremely narrow projection cone, Analog output 4 mA ... 20 mA, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Extremely narrow projection cone, Analog output 0 ... 10 V, Very small unusable area, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, Very small unusable area, 5 different output functions can be set, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, Very small unusable area, 5 different output functions can be set, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 4 mA ... 20 mA, Very small unusable area, Measuring window adjustable, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: 1.4305 / AISI 303-housingfa
Single head system, Analog output 0.5 ... 4.5 V, Measuring window adjustable, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC, Output type: 1 analog output 0.5 ... 4.5 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: cable, Housing: brass, nickel-platedfa
Single head system, High chemical resistance through PTFE coated transducer surface, Stainless Steel enclosure, Analog output 4 mA ... 20 mA, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
High chemical resistance through PTFE coated transducer surface, Stainless Steel enclosure, 1 switch output, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Short design, 40 mm, Analog output 4 mA ... 20 mA, Measuring window adjustable, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 0 ... 10 V, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: stainless steel V4Afa
Single head system, Analog output 0 ... 10 V, Very small unusable area, Measuring window adjustable, Series: -12GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -F54, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output E4, NPN, NO/NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: ABSfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Short design, 40 mm, Stainless steel housing, Chemical-resistant, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: Stainless steel 1.4435 / AISI 316L
O-ring for cover sealing: EPDMfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit
The type designation reported back may differ from the actual designation, Output type: 1 switching output E5, PNP NO/NC, programmablefa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.