Serviceline Industrial Sensors
Serviceline Explosion Protection

Programming unit UB-PROG3

UB-PROG3

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB-PROG3

Product Description
Programming unit

Classifications

SystemClasscode
ECLASS 13.019200504
ECLASS 12.019200504
ECLASS 11.019200504
ECLASS 10.0.119200504
ECLASS 9.019200504
ECLASS 8.027279211
ECLASS 5.127279211
ETIM 9.0EC001418
ETIM 8.0EC001418
ETIM 7.0EC001418
ETIM 6.0EC001418
ETIM 5.0EC003015
UNSPSC 12.141113650

Details: UB-PROG3

Associated Products: UB-PROG3

Accessory of
Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, Selectable sound lobe width, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, normally open/closed, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, Selectable sound lobe width, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, Selectable sound lobe width, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, normally open/closed, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, Selectable sound lobe width, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.