Serviceline Industrial Sensors
Serviceline Explosion Protection

Magnet DM 25-32-07

DM 25-32-07

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DM 25-32-07

Product Description
Permanent magnet for magnetic field sensors
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
MaterialBaFe with steel jacket
DimensionsHeight: 7 mm
Diameter: 32 mm

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251510

Details: DM 25-32-07

Associated Products: DM 25-32-07

Accessory of

Switching function: Normally open (NO), Output type: PNP, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: NAMUR, Installation: flush in non-magnetic metal, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: NAMUR, Installation: flush in non-magnetic metal, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: NPN, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: cable PUR , 2 m (black), Housing material: brass, nickel-plated, Degree of protection: IP67fa