Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Nut, nickel-plated brass |
Mechanical specifications | ||
---|---|---|
Material | brass, nickel-plated | |
Dimensions | ||
Height | 2.8 mm | |
Width across flats | SW 10 | |
Thread size | A = M8 x 1.25 |
System | Classcode |
---|---|
ECLASS 13.0 | 23110790 |
ECLASS 12.0 | 23110790 |
ECLASS 11.0 | 23110790 |
ECLASS 10.0.1 | 23110790 |
ECLASS 9.0 | 23110790 |
ECLASS 8.0 | 23110790 |
ECLASS 5.1 | 23110701 |
ETIM 9.0 | EC000305 |
ETIM 8.0 | EC003863 |
ETIM 7.0 | EC000129 |
ETIM 6.0 | EC000129 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31161727 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|