Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable stripper VAZ-FK-S-STRIPPER

VAZ-FK-S-STRIPPER
  • Fast and precise stripping of the flat cable and baring of the cores
  • Suitable for standard AS-Interface flat cable VAZ-FK-S-.. with rubberized outer insulation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-FK-S-STRIPPER

Product Description
Cable stripper for standard AS-Interface flat cable
Mechanical specifications
Massapprox. 50 g
DimensionsTool length: approx. 125 mm
Notenot suitable for PUR or TPE AS-Interface flat cable.

Classifications

SystemClasscode
ECLASS 13.021043706
ECLASS 12.021043706
ECLASS 11.021043706
ECLASS 10.0.121043706
ECLASS 9.021043706
ECLASS 8.021043706
ECLASS 5.121049090
ETIM 9.0EC000163
ETIM 8.0EC000163
ETIM 7.0EC000163
ETIM 6.0EC000163
ETIM 5.0EC003015
UNSPSC 12.127111510

Details: VAZ-FK-S-STRIPPER