Serviceline Industrial Sensors
Serviceline Explosion Protection

Resistance Thermometer for Cold Junction Compensation H-CJC-Pt100

H-CJC-Pt100
  • For Cold Junction Compensation of HiC2081
  • For HiC Termination Boards
  • Packaging unit: 8 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  H-CJC-Pt100

Product Description
Resistance thermometer for cold junction compensation for H-System termination boards
General specifications
Typeresistance thermometer (RTD) Pt100
Electrical specifications
Resistor100 Ω
Mechanical specifications
Massapprox. 20 g
Dimensions8.3 x 9.7 x 4.3 mm (0.33 x 0.38 x 0.17 inch)

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121008

Details: H-CJC-Pt100

Function

The resistance thermometer is suitable for H-System applications.

The resistance thermometer is available as an optional accessory.

Associated Products: H-CJC-Pt100

Accessory of
System board for Schneider, Foxboro FBM series, For 16 modules, For 16-channel AI card FBM211, 24 V DC supply, Recommended modules: HiC2025(A) (AI), HiC2025ES (AI), HiC2081 (TI), Hazardous area: screw terminals, blue, Non-hazardous area: Sub-D connector (male), 37-pin, Number of modules: 16, Signal type: Analog input, Manufacturer: Foxboro, Control system type: FBMpa
For 16 modules, 24 V DC supply, Supported signal types: DI/DO/AI/TI/AO/UIO, Hazardous area: screw terminals, blue, Non-hazardous area: screw terminals, black, Number of modules: 16, Number of channels per module: 1 , 2, Signal type: Universal, Manufacturer: Generic, Control system type: Universalpa
System board for Schneider Electric, Tricon CX series by Triconex, TAN48 approval, For 32-channel (16+16) AI cards 3722X and 3723X, For 16 modules, Recommended modules: HiC2025(A) (AI), HiC2025ES (AI), HiC2081 (TI), 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: ELCO socket, 56-pin, Number of modules: 16, Signal type: Analog input, Manufacturer: Triconex, Control system type: Tricon CXpa
System board for Schneider Electric, Tricon CX series by Triconex, For 32-channel (16+16) AI cards 3722X and 3723X, For 16 modules, Recommended modules: HiC2025(A) (AI), HiC2081 (TI), 24 V DC supply, Field side: spring terminals, black, Control side: ELCO socket, 56-pin, Number of modules: 16, Signal type: Analog input, Manufacturer: Triconex, Control system type: Tricon CXpa
For 32 modules, 24 V DC supply, Supported signal types: DI/DO/AI/TI/AO/UIO, Hazardous area: screw terminals, blue, Non-hazardous area: Sub-D connector (male), 37-pin, Number of modules: 32, Signal type: Universal, Manufacturer: Generic, Control system type: Universalpa
For 8 modules, 24 V DC supply, Supported signal types: DI/DO/AI/TI/AO/UIO, Hazardous area: screw terminals, blue, Non-hazardous area: Sub-D connector (male), 37-pin, Number of modules: 8, Number of channels per module: 1 , 2, Signal type: Universal, Manufacturer: Generic, Control system type: Universalpa
For 16 modules, 24 V DC supply, Supported signal types: DI/DO/AI/TI/AO/UIO, Hazardous area: screw terminals, blue, Non-hazardous area: Sub-D connector (male), 37-pin, Number of modules: 16, Signal type: Universal, Manufacturer: Generic, Control system type: Universalpa
For 8 modules, 24 V DC supply, Supported signal types: DI/DO/AI/TI/AO/UIO, Hazardous area: spring terminals, blue, Non-hazardous area: spring terminals, black, Number of modules: 8, Number of channels per module: 1 , 2, Signal type: Universal, Manufacturer: Generic, Control system type: Universalpa
1-channel isolated barrier, 24 V DC supply (bus powered), Thermocouple, RTD, potentiometer or voltage input, Linearized output 4 mA ... 20 mA, sink/source, Sensor breakage detection, Configurable by PACTware, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC bus powered via Termination Board, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
System board for Yokogawa CENTUM VP, For 16-channel AI/AO card AAB842-H, For 16 modules, Recommended modules: HiC2025(A) (AI), HiC2031 (AO), HiC2081(TI), 24 V DC supply, Hazardous area: spring terminals, blue, Non-hazardous area: Yokogawa system connector, 40-pin, Number of modules: 16, Signal type: Analog input/analog output, Manufacturer: Yokogawa, Control system type: CENTUM VPpa
System board for Schneider, Foxboro FBM series, For 8 modules, For 8-channel cards FBM201/214(b)/216(b) (AI), FBM215/218/237 (AO), FBM204/205 (AO/AI), FBM244 (AI/AO), FBM247/248 (UIO), 24 V DC supply, Recommended modules: HiC2025(A) (AI), HiC2025ES (AI), HiC2031 (AO), HiC2081 (TI), HiC2831R5 (DI), HiC2883 (DO), HiC2441 (UIO), Hazardous area: screw terminals, blue, Non-hazardous area: Sub-D connector (male), 25-pin, Number of modules: 8, Signal type: Universal, Manufacturer: Foxboropa
System board for Schneider, Foxboro FBM series, For 8 modules, For 8-channel cards FBM201/214(b)/216(b) (AI), FBM215/218/237 (AO), FBM204/205 (AO/AI), FBM244 (AI/AO), FBM247/248 (UIO), 24 V DC supply, Recommended modules: HiC2025(A) (AI), HiC2031 (AO), HiC2081 (TI), HiC2831R5 (DI), HiC2883 (DO), HiC2441 (UIO), Hazardous area: spring terminals, blue, Non-hazardous area: Sub-D connector (male), 25-pin, Number of modules: 8, Signal type: Universal, Manufacturer: Foxboro, Control system type: FBMpa
System board for Schneider Electric, Tricon CX series by Triconex, For 32-channel (16+16) AI cards 3722X and 3723X, For 16 modules, Recommended modules: HiC2025(A) (AI), HiC2081 (TI), 24 V DC supply, Hazardous area: spring terminals, blue, Non-hazardous area: ELCO socket, 56-pin, Number of modules: 16, Signal type: Analog input, Manufacturer: Triconex, Control system type: Tricon CXpa
System board for HIMA, HIMax, For 32-channel cards X-AI 32 01 or X-AI 32 02 (AI), For 32 modules, Recommended modules: HiC2025(A) (AI), HiC2081 (TI), HiC2441 (UIO), 24 V DC supply, Hazardous area: spring terminals, blue, Non-hazardous area: HIMA system connector, 96-pin, Number of modules: 32, Signal type: Analog input, Manufacturer: HIMA, Control system type: HIMaxpa
For 16 modules, 24 V DC supply, Supported signal types: DI/DO/AI/TI/AO/UIO, Hazardous area: screw terminals, blue, Non-hazardous area: Sub-D connector (male), 37-pin, Number of modules: 16, Number of channels per module: 1 , 2, Signal type: Universal, Manufacturer: Generic, Control system type: Universalpa
For 8 modules, 24 V DC supply, Supported signal types: DI/DO/AI/TI/AO/UIO, Hazardous area: screw terminals, blue, Non-hazardous area: screw terminals, black, Number of modules: 8, Number of channels per module: 1 , 2, Signal type: Universal, Manufacturer: Generic, Control system type: Universalpa
System board for Schneider Electric, Tricon CX series by Triconex, TAN48 approval, For 16-channel universal I/O card 3902(A)X and AO card 3809(A)X, For 16 modules, Supported signal types: DI/DO/AI/TI/AO/UIO, 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: Sub-D connector (male), 50-pin, Up to SIL 3 acc. to IEC/EN 61508, Number of modules: 16, Signal type: Analog output
Universal, Manufacturer: Triconex, Control system type: Tricon CXpa