Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cordset, 37-pin Sub-D socket to 32-pin Honeywell system socket, PVC cable |
Electrical specifications | ||
---|---|---|
Rated voltage | max. 30 V | |
Rated current | max. 1 A | |
Lead resistance | < 70 mΩ / m | |
Standard conformity | ||
Flammability | according to VW-1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Connection | 37-pin Sub-D socket , black 32-pin system socket , black ring terminal M5 , red |
|
Material | ||
Connector | Sub-D socket: ABS system socket: PA66 |
|
Sheathing | PVC | |
Core insulation | PVC | |
Cable | LiY(St)Y | |
Diameter | 14 mm | |
Bending radius | min. 12 x external diameter, fixed installation | |
Color | black | |
Cores | 32 x 22 AWG | |
Conductor construction | stranded wire , fine-strand | |
Shield | aluminium foil | |
Shielding | ||
Diameter | 2.4 mm | |
Bending radius | min. 12 x external diameter, fixed installation | |
Color | green | |
Cores | 22 AWG | |
Conductor construction | stranded wire , fine-strand | |
Mass | approx. 320 g / m |
System | Classcode |
---|---|
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4054A | ALL | 46 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|