Serviceline Industrial Sensors
Serviceline Explosion Protection

Single Socket ZH-Z.ES

ZH-Z.ES
  • Accessory Zener Barriers
  • For individual grounding through insulated mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ZH-Z.ES

Product Description
Single Socket
Mechanical specifications
Dimensions12.5 x 91.5 x 13 mm (0.49 x 3.6 x 0.51 inch)
MountingDIN rail mounting

Classifications

SystemClasscode
ECLASS 13.027211090
ECLASS 12.027211090
ECLASS 11.027211090
ECLASS 10.0.127219190
ECLASS 9.027219190
ECLASS 8.027219190
ECLASS 5.127219901
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121018

Details: ZH-Z.ES

Associated Products: ZH-Z.ES

Matching System Components
2-channel, DC version, positive polarity, Working voltage 1 V at 1 µA, Series resistance max. 50 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 6 V at 1 µA, Series resistance max. 2030.5 Ω, Fuse rating 80 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 1 V at 1 µA, Series resistance max. 209.5 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 0.9 V at 1 µA, Series resistance max. 18.18 Ω, Fuse rating 250 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 13.7 V at 10 µA, Series resistance max. 29 Ω, Fuse rating 160 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 121 Ω, Fuse rating 63 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 1025 Ω, Fuse rating 100 mA, DIN rail mountable, Increased nominal resistance 1 kΩ, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 19 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 342 Ω + 2 V, Fuse rating 50 mA, DIN rail mountable, Current limiting, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 0.9 V at 1 µA, Series resistance max. 18.18 Ω, Fuse rating 250 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 6 V at 10 µA, Series resistance max. 15.5 Ω, Fuse rating 200 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 10 V at 10 µA, Series resistance max. 1033 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 121 Ω, Fuse rating 63 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 19 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 646 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 36 Ω + 0.9 V, Fuse rating 50 mA, DIN rail mountable, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 327 Ω/64 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Type: DC version, positive polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
2-channel, DC version, positive polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 250 Ω/64 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Asymmetrical version, Type: DC version, positive polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
2-channel, DC version, positive polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 327 Ω/64 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Internal measuring resistor, Type: DC version, positive polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 640 Ω, Fuse rating 50 mA, DIN rail mountable, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 24 V/18 V at 10 µA, Series resistance max. 340 Ω/437 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Type: DC version, positive polarity, Supply loop: terminals 7, 8: max. 24.6 V
terminals 5, 6: max. 19 Vpa
1-channel, DC version, negative polarity, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Current limiting, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 13.7 V at 10 µA, Series resistance max. 29 Ω, Fuse rating 160 mA, DIN rail mountable, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 19 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 6 V at 10 µA, Series resistance max. 15.5 Ω, Fuse rating 200 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 10 V at 10 µA, Series resistance max. 1033 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 13 V at 10 µA, Series resistance max. 121 Ω, Fuse rating 63 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 19 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 646 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, With diode return, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, With diode return, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, With diode return, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 327 Ω/64 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Type: DC version, negative polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
2-channel, DC version, negative polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 250 Ω/64 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Asymmetrical version, Type: DC version, negative polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
2-channel, DC version, negative polarity, Working voltage 24 V/18 V at 10 µA, Series resistance max. 340 Ω/437 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Type: DC version, negative polarity, Supply loop: terminals 7, 8: max. 24.6 V
terminals 5, 6: max. 19 Vpa
1-channel, AC version, Working voltage 0.9 V at 1 µA, Series resistance max. 18.18 Ω, Fuse rating 250 mA, DIN rail mountable, Type: AC versionpa
1-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Type: AC versionpa
1-channel, AC version, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: AC versionpa
1-channel, AC version, Working voltage 13 V at 10 µA, Series resistance max. 1025 Ω, Fuse rating 100 mA, DIN rail mountable, Increased nominal resistance 1 kΩ, Type: AC versionpa
1-channel, AC version, Working voltage 26 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: AC versionpa
3-channel, AC version, Working voltage 0.6 V at 1 µA, Series resistance max. 27.27 Ω, Fuse rating 50 mA, DIN rail mountable, Type: AC versionpa
2-channel, AC version, Working voltage 0.9 V at 1 µA, Series resistance max. 18.18 Ω, Fuse rating 250 mA, DIN rail mountable, Type: AC versionpa
2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 64 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa
2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 79 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Star connection, Type: AC versionpa
2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 106 Ω, Fuse rating 100 mA, DIN rail mountable, Type: AC versionpa
2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 115 Ω, Fuse rating 100 mA, DIN rail mountable, Replaceable back-up fuse, Type: AC versionpa
2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 380 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Type: AC versionpa
2-channel, AC version, Working voltage 10 V at 10 µA, Series resistance max. 1033 Ω, Fuse rating 50 mA, DIN rail mountable, Type: AC versionpa
2-channel, AC version, Working voltage 13 V at 10 µA, Series resistance max. 115 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa
2-channel, AC version, Working voltage 10 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: AC versionpa
2-channel, AC version, Working voltage 10 V at 10 µA, Series resistance max. 169 Ω, Fuse rating 63 mA, DIN rail mountable, Replaceable back-up fuse, Type: AC versionpa
2-channel, AC version, Working voltage 10 V at 10 µA, Series resistance max. 82 Ω, Fuse rating 100 mA, DIN rail mountable, High power version, Type: AC versionpa
2-channel, AC version, Working voltage 15 V at 10 µA, Series resistance max. 136 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa
2-channel, AC version, Working voltage 19 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa
2-channel, AC version, Working voltage 26 V at 10 µA, Series resistance max. 646 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa