Serviceline Industrial Sensors
Serviceline Explosion Protection

Timer, Counter, Tachometer KC-LCDC-48-6T-24VDC

KC-LCDC-48-6T-24VDC
  • Counter/Timer/Tachometer
  • Adding/subtracting via 2 separate inputs
  • Batch controller with 6 pre-selections
  • 6 floating optocoupler outputs
  • Easy-to-read, 2-line LCD display with symbols for indicated pre-selection and the status of the two outputs
  • Multicolor display
  • Display range and preselection range from -999999 up to 999999
    Overflow will be evaluated correctly up to 1 decade
  • PNP and NPN sensors can be connected
  • Degree of protection IP65 (front only)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KC-LCDC-48-6T-24VDC

Product Description
LCD batch controller with 6 optocoupler outputs and 24 VDC supply voltage
General specifications
Pre-selection6-fold
Data storage> 10 years, EEPROM
Programmingkeypad-driven menu
Indicators/operating means
Type2-line, 2 x 6-digit LC display with leading sign
Multicolor, backlit
Display valuedigit height 9 mm
Pre-selectiondigit height 7 mm
Key interlockvia "high" potential at "LOCK" input
Decimal point0 to max 5 fractional digits
Scale factor0.0001 ... 99.9999
Resetmanually or external
Electrical specifications
Fusing10 … 30 V DC: T 0.2 A
Operating voltage10 ... 30 V DC
Power consumptionmax. 1.5 W
Input
ConnectionCounter inputs: A and B
Control/reset inputs: LOCK, RESET, GATE, MPI
Signal voltage
High0.6 x Ue ... 30 V DC
Low0 ... 0.2 x Ue
Counting frequencymax. 50 kHz
Minimum pulse durationControl/reset inputs: 10 ms / 1 ms
Impedance5 kOhm
Count modes
Pulse counterCounting with counting direction (cnt.dir),
difference counting (up.dn),
up/down counting (quad),
Cumulative counting (up.up),
up/down counting x 2 (quad 2),
up/down counting x 4 (quad 4),
additional functions for counter input A and counter input B:
A/B, (A-B)/A x 100% 
Frequency counterfunctions for input A and input B:
A, A-B, A+B quad, A/B, (A-B)/A x 100 %
TimerTime measurement via GATE input (FrErun),
counter input A: Start, counter input B: Stop (InpA.InpB.),
counter input B: Start/Stop (InpB.InpB.),
time measuring via RESET input (auto)
Output
Sensor supplyconnected power supply is looped through,
max. 80 mA
Response timeAdd/Sub/autorepeat < 6 ms
A/B; (A-B)/A: < 23 ms
Optocoupleroutput 1 to 6, NPN-Opto coupler
output 3 to 6 with common emitter
Schaltleistung 30 V DC / 10 mA
Signal voltageUCESAT with IC = 10 mA: max. 2 V
UCESAT with IC = 5 mA: max. 0.4 V
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 61000-6-2:2005, EN 50295:1999
Standard conformity
Emitted interferenceDIN EN 55011:2009, Class B
Mech. capacityEN 60068-2-6:2008
10 … 55 Hz / 1 mm / XYZ
30 min in each direction
Shock and impact resistanceEN 60068-2-27:1995
100 G / 2 ms / XYZ
3 times in each direction
Ambient conditions
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
Storage temperature-25 ... 75 °C (-13 ... 167 °F)
Relative humidity≤ 93 % at 40 °C
(noncondensing)
Altitude0 ... 2000 m
Mechanical specifications
Degree of protectionIP65 (front)
Massapprox. 147 g
Dimensions48 mm x 48 mm x 109.8 mm

Classifications

SystemClasscode
ECLASS 13.027210301
ECLASS 12.027210301
ECLASS 11.027210301
ECLASS 10.0.127210301
ECLASS 9.027210301
ECLASS 8.027210301
ECLASS 5.127210301
ETIM 9.0EC002300
ETIM 8.0EC002300
ETIM 7.0EC002300
ETIM 6.0EC002300
ETIM 5.0EC000677
UNSPSC 12.141111902

Details: KC-LCDC-48-6T-24VDC

Product Documentation: KC-LCDC-48-6T-24VDC

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Programming diagram KC-LCDC-48-6T-* / Programmierdiagramm KC-LCDC-48-6T-*ALLPDF163 KB
Manuals
Manual KC-LCDC-48-6T-*ENGPDF1718 KB

Approvals: KC-LCDC-48-6T-24VDC

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2894AALLPDF112 KB