Serviceline Industrial Sensors
Serviceline Explosion Protection

Terminal resistor ICZ-TR-V15B

ICZ-TR-V15B
  • Immunity to vibration
  • M12 round connection for BUS (B-coded)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ICZ-TR-V15B

Product Description
Terminal resistor for PROFIBUS
Directive conformity
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Mechanical specifications
Connection4-pin M12 connector, B-coded for PROFIBUS

Classifications

SystemClasscode
ECLASS 13.027260190
ECLASS 12.019070403
ECLASS 11.019070403
ECLASS 10.0.119070403
ECLASS 9.027279090
ECLASS 8.027279290
ECLASS 5.127279201
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: ICZ-TR-V15B

Approvals: ICZ-TR-V15B

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5852ALLPDF108 KB

Associated Products: ICZ-TR-V15B

Accessory of
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for PROFIBUS, Version for low temperature applications, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the devicefa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for PROFIBUS, Version for low temperature applications, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the devicefa
Optical data coupler for PROFIBUS, 240 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
Base for PROFIBUS DP, plug-in connectionfa
Control interface unit IDENTControl with PROFIBUS DP interfacefa
Optical data coupler for PROFIBUS, 240 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFIBUS interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFIBUS interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFIBUS interfacefa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFIBUS interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, White-blue lightfa
Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFIBUS, Detection type: magnetic sampling, Interface type: PROFIBUS DP
DPV0, DPV1, DPV2fa
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: PROFIBUS, Detection type: magnetic sampling, Interface type: PROFIBUS DP
DPV0, DPV1, DPV2fa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …