Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Silicone rubber, one piece |
General specifications | ||
---|---|---|
Inside diameter | 12.7 mm | |
Ambient conditions | ||
Ambient temperature | -75 ... 220 °C (-103 ... 428 °F) | |
Mechanical specifications | ||
Material | silicone coated fiberglass | |
Cable | ||
Color | white | |
Length | 5 m | |
Mass | 327.7 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27279090 |
ECLASS 12.0 | 27279090 |
ECLASS 11.0 | 27279090 |
ECLASS 10.0.1 | 27279090 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279090 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251501 |