Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid MH4-2681 UNI

MH4-2681 UNI
  • Adjustable Unistrut bracket
  • For use with limit switch style sensors

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MH4-2681 UNI

Product Description
Mounting aid
Mechanical specifications
Materialmetal
Diecast zinc

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH4-2681 UNI

Associated Products: MH4-2681 UNI

Accessory of
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: VariKont ®, Series: VariKont ®, Switching frequency: AC, 0 ... 30 Hz
DC, 0 ... 100 Hz, Rated operating voltage: 24 ... 250 V DC / 24 ... 230 V AC, Operating voltage: 20 ... 300 V DC / 20 ... 253 V AC, Connection type: Connector plug, Housing material: PA 6.6 / metal, Degree of protection: IP67fa