Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting Options "StandardLine" and "BasicLine" VisuNet GXP*

VisuNet GXP*
  • Designed to hold 19-inch VisuNet GXP units
  • Ready for mounting VisuNet enclosures
  • Ideally positioned cable glands for all necessary connections
  • A variety of pedestals, arms, and brackets for wall, floor, and ceiling mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet GXP*

Product Description
Mounting Options "StandardLine" and "BasicLine"
Mechanical specifications
Heightpedestal 528 ... 1458 mm
Cable entrypedestal : 1 x M20, 1 x M25 cable gland
wall/ceiling mount : 1 x M16, 1 x M20 cable gland
MaterialStainless steel
Massapprox. 13 kg

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC002625
ETIM 8.0EC002625
ETIM 7.0EC002625
ETIM 6.0EC002625
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: VisuNet GXP*

Associated Products: VisuNet GXP*

Accessory of
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa