Serviceline Industrial Sensors
Serviceline Explosion Protection

Reflector REF-H40

REF-H40
  • Mounting holes for simple installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-H40

Product Description
Reflector, rectangular 47.5 mm x 23.5 mm, mounting holes, fixing strap
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions47.5 mm x 23.5 mm x 8 mm
Height47.5 mm
Width23.5 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-H40

Design / Simulation: REF-H40

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP40 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: REF-H40

Accessory of

Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa

Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor, flat design, M3 mounting, 1500 mm detection range, red light, dark on, PNP output, with 0.2 m fixed cable and M8 plug, 4-pin, Very flat design for direct mounting without mounting bracket, DuraBeam Laser Sensors - durable and employable like an LED, Glare protected with polarization filter, Very bright, highly visible light spotfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, push-pull output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor with polarization filter, Very flat design for direct mounting without mounting bracket, DuraBeam Laser Sensors - durable and employable like an LED, Glare protected with polarization filter, Very bright, highly visible light spotfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor, flat design, space-saving M2 mounting, 1500 mm detection range, red light, dark on, PNP output, with 0.2 m fixed cable and M8 plug, 4-pin, Very flat design for direct mounting without mounting bracket, DuraBeam Laser Sensors - durable and employable like an LED, Glare protected with polarization filter, Very bright, highly visible light spotfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, push-pull output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor, flat design, M3 mounting, 1500 mm detection range, red light, dark on, PNP output, fixed cable, Very flat design for direct mounting without mounting bracket, DuraBeam Laser Sensors - durable and employable like an LED, Glare protected with polarization filter, Very bright, highly visible light spotfa
Retroreflective sensor, flat design, M3 mounting, 1500 mm detection range, red light, dark on, NPN output, fixed cable, Very flat design for direct mounting without mounting bracket, DuraBeam Laser Sensors - durable and employable like an LED, Glare protected with polarization filter, Very bright, highly visible light spotfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor, flat design, space-saving M2 mounting, 1500 mm detection range, red light, dark on, PNP output, fixed cable, Very flat design for direct mounting without mounting bracket, DuraBeam Laser Sensors - durable and employable like an LED, Glare protected with polarization filter, Very bright, highly visible light spotfa
Retroreflective sensor, flat design, space-saving M2 mounting, 1500 mm detection range, red light, dark on, NPN output, fixed cable, Very flat design for direct mounting without mounting bracket, DuraBeam Laser Sensors - durable and employable like an LED, Glare protected with polarization filter, Very bright, highly visible light spotfa