Serviceline Industrial Sensors
Serviceline Explosion Protection

support plate ACC-TOR-ENI90HD-070

ACC-TOR-ENI90HD-070

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-TOR-ENI90HD-070

Product Description
Support plate 70 mm, straight
Mechanical specifications
MaterialStainless steel 1.4571 / AISI 316Ti
General information
Scope of delivery1 Support plate 70 mm, straight
2 x washer M4 (ISO 7089)
2 x hexagon head screw M4 x 8 (ISO 4017)

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-TOR-ENI90HD-070

Associated Products: ACC-TOR-ENI90HD-070

Accessory of
Housing ∅ 93 mm, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Resistant to salt water, Enclosure type: 93 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa
Housing ∅ 93 mm, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Recessed hollow shaft, Enclosure type: 93 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa