Serviceline Industrial Sensors
Serviceline Explosion Protection

Dismounting kit ACC-SET-ENI90HD-DISMOUNTING

ACC-SET-ENI90HD-DISMOUNTING

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-SET-ENI90HD-DISMOUNTING

Product Description
Dismounting set for ENI90HD rotary encoder
General information
Scope of delivery1 allen head screw M8 x 70 (ISO 4762)
1 set screw M6 x 20 (ISO 4026)

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-SET-ENI90HD-DISMOUNTING

Associated Products: ACC-SET-ENI90HD-DISMOUNTING

Accessory of
Housing ∅ 93 mm, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Resistant to salt water, Enclosure type: 93 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa
Housing ∅ 93 mm, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Recessed hollow shaft, Enclosure type: 93 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa