Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Stainless steel bellows coupling |
Mechanical specifications | ||
---|---|---|
Material | stainless steel | |
Mass | 55 g | |
Rotational speed | max. 7000 min | |
Max. torque | 1 Nm | |
Radial offset | max. ± 0.2 mm | |
Axial offset | max. ± 0.6 mm | |
Angle error | max. ± 3 ° | |
Moment of inertia | 43 kg m2 x 10-7 | |
Mounting | clamp screws |
System | Classcode |
---|---|
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27279103 |
ECLASS 5.1 | 27270591 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153016 |