Serviceline Industrial Sensors
Serviceline Explosion Protection

Fiber optic accessories, adapter KL-1,3

KL-1,3
  • Adapter for plastic fiber optic from 1.3 mm to 2.2 mm
  • Quick screw mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KL-1,3

Product Description
Adapter for plastic fiber optic with 1.3 mm fiber diameter
Mechanical specifications
Materialplastic
Massapprox. 1 g
General information
Scope of delivery2 x Adapter

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: KL-1,3

Design / Simulation: KL-1,3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP577 KB
CAD Portal / CAD PortalALLLINK---