Serviceline Industrial Sensors
Serviceline Explosion Protection

Redundant Power Feed Module KFD2-EB2.R4A.B

KFD2-EB2.R4A.B
  • Interface for Power Rail
  • Used for redundant configuration
  • Supply current ≤ 4 A
  • Replaceable fuse
  • Relay contact output, reversible
  • LED status indication

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-EB2.R4A.B

Product Description
Power feed module, redundant supply
Supply
Connectionterminals 11+, 12-
terminals 8+, 9-
Rated voltage20 ... 30 V DC
The maximum rated operating voltage of the devices plugged onto the Power Rail must not be exceeded.
Fusing5 AT/250 V AC
recommended maximum utilization of the fuse: 80 %
Power dissipation≤ 2.4 W
Output
ConnectionPower Rail
Output currentmax. 4 A
Output voltageUi ≥ rated voltage Ur = Ui - 0.6 V
Fault signalrelay output: NO contact
Contact loading30 V AC/ 2 A / cos φ ≥ 0.7 ; 40 V DC/ 2 A
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
CertificateUL 22 ATEX 2853 X
MarkingEx-Hexagon II 3G Ex ec nC IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN IEC 60079-7:2015+A1:2018 , EN IEC 60079-15:2019
International approvals
FM approvalFM 22 US 0031 X
Control drawing116-0160
UL approvalE106378
CSA approvalCoC 1051840
IECEx approval
IECEx certificateIECEx UL 16.0051X
IECEx markingEx ec nC IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC002542
UNSPSC 12.139121004

Details: KFD2-EB2.R4A.B

Function

The power feed module supplies the Power Rail with a voltage of 24 V DC and a maximum current of 4 A. The device is designed for applications requiring redundant power.

In the event of a device fault or a wiring fault of any isolator on the Power Rail, the collective error messaging relay alerts the controller via a binary I/O point. This relay can be configured as normally-open or normally-closed.

A green LED on the front of the device indicates the power state, and a red LED lights up during a fault condition.

Additionally, the bus implemented in the Power Rail is forwarded to the terminals 13 and 15 for usage with the RS-485 connection of the KFD2-WAC2-Ex1.D device. Terminal 14 is only for test purposes.

In the sense of functional safety (SIL) the device provides no dangerous failures. Thereby the safe condition of the supplied isolators must be defined as the de-energized state. Thus the device will not influence the safety calculation or the SIL value.

This device is compatible with all versions of the Power Rail and provides group fusing.

Note: Redundant systems require 2 KFD2-EB.R4A.B power feed modules.

Informative Literature: KFD2-EB2.R4A.B

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB

Product Documentation: KFD2-EB2.R4A.B

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF79 KB
Safety and Security Documentation
Instruction manualENGPDF164 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-EB2.R4A.B

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ59 KB

Approvals: KFD2-EB2.R4A.B

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada CSACoC 1051840 CALLPDF43 KB
China SITIIAS CCC Ex Certificate2024322303005906 (Vietnam)ALLPDF1864 KB
China SITIIAS CCC Ex Certificate2020322303003533 (Singapore)ALLPDF844 KB
DNV MarineTAA00001WXALLPDF106 KB
Europe UL ATEX Category 3 GUL 22 ATEX 2853XALLPDF23 KB
Korea KOSHA22-AV4BO-0058XALLPDF67 KB
UL IECEx Certificate of ConformityIECEx UL 16.0051XALLLINK---
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 RepRef E106378-20160330ALLPDF371 KB
USA FMFM 22 US 0031XALLPDF878 KB
Control Drawings
Control drawing FM / Control drawing FM   ALLPDF146 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-0058DENGENGPDF178 KB
UKCA-Declaration of conformity / UKCA-KonformitätserklärungDOC-5299AALLPDF96 KB

Associated Products: KFD2-EB2.R4A.B

Accessory of
FieldConnex® Fieldbus, Segment coupler 1, power supply and gateway for PROFIBUS DP to PROFIBUS PA communication, Output: 24 ... 26 V/400 mA, Couples PROFIBUS PA devices transparently to PROFIBUS DP, High-power trunk for high device count and long cable lengths, Installation in Zone 2/Class I, Div. 2, Up to 1.5 MBit auto-adapting, Europe, USA, Canadapa
FieldConnex® Fieldbus, Fieldbus power supply for fieldbus power hub, Output: 25 ... 27 V/360 mA, For most fieldbus applications, High-power trunk for high device count and long cable lengths, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa
FieldConnex® Fieldbus, Fieldbus power supply with low voltage for compact plants also in island mode, Output: 12 ... 13 V/220 mA, For battery or solar-powered applications, For demanding environmental conditions , Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Division 2 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
Matching System Components
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of field and control signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.