Serviceline Industrial Sensors
Serviceline Explosion Protection

Industrial Communication ICA-IIOT-KIT2K-IO

ICA-IIOT-KIT2K-IO
  • Experience the benefits of IO-Link
  • See how simple it is to integrate IO-Link data into your I4.0 strategy
  • Quick start guide for basic connectivity to the IO-Link master
  • Detailed instructions for MQTT and OPC UA connectivity
  • EtherNet/IP interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ICA-IIOT-KIT2K-IO

Product Description
IIoT Starter Kit with IP20 EtherNet/IP Master

Classifications

SystemClasscode
ECLASS 13.027242602
ECLASS 12.027242602
ECLASS 11.027242602
ECLASS 10.0.127242602
ECLASS 9.027242602
ECLASS 8.027242602
ECLASS 5.127242602
ETIM 9.0EC001597
ETIM 8.0EC001597
ETIM 7.0EC001597
ETIM 6.0EC001597
ETIM 5.0EC001597
UNSPSC 12.132151705

Details: ICA-IIOT-KIT2K-IO

Product Documentation: ICA-IIOT-KIT2K-IO

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Associated Products: ICA-IIOT-KIT2K-IO

Kit component

HF RFID read/write device with IO-Link in accordance with ISO 15693fa

Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 4 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 2000 Hz (switch point mode)
0 ... 125 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa

Ethernet unmanaged switch with 5 RJ45 ports and extended temperature rangefa
Data carrierfa
100 V AC to 240 V AC wide-range input, Output 24 V DC, 5 A, 120 W, 1-phase, Housing width 32 mm, Efficiency up to 94.3 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC
factory setting: 24.1 Vpa
EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectorsfa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Female cordset single-ended M12 straight A-coded, 3-pin, PVC cable greyfa
Data carrierfa
IIoT Starter Kit

Connect your factory floor sensors to the cloud and start your digital transformation with the new IIoT starter kits.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

IO-Link Master with OPC UA Interface

The ICE 2 and ICE3 IO-Link master series come with an OPC UA interface and a real-time fieldbus protocol, making them an ideal solution for cloud-based applications. Read more about possible scenarios in our blog.