Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cable gland M16 for cable diameter 4 ... 8.3 mm and 5/16" flexible coated conduit |
Mechanical specifications | ||
---|---|---|
Clamping range (D) | ||
Seal insert | outer seal: for cable diameter 6 ... 8.3 mm outer seal + inner seal: for cable diameter 4 ... 6 mm |
|
Thread type | metric | |
Thread size | M16 x 1.5 | |
Degree of protection | IP65 | |
Material | ||
Cable gland | brass, nickel-plated | |
Seal | Seal two-piece , synthetic rubber EDPM V0 | |
Clamping ring | PVC | |
O-Ring | NBR | |
Mass | 58 g | |
General information | ||
Supplementary information | observe mounting instructions |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
The cable gland is used in conjunction with a suitable flexible conduit and a suitable sensor adapter to form a cable protection system for sensors. The purpose of this system is to protect the sensor wiring in harsh environments.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting Instruction Cable Protection System | ENG | 1106 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|