Serviceline Industrial Sensors
Serviceline Explosion Protection

Protective Cover ACC-PC-SFP

FieldConnex®
ACC-PC-SFP
  • Protective covers for SFP sockets

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-PC-SFP

Product Description
Protection covers (IP30) for SFP sockets (packaging unit: 10 pieces)
Mechanical specifications
MaterialPolycarbonate
Dimensions14 mm x 10 mm x 6 mm
General information
Delivery quantity10
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019170104
ECLASS 12.019170104
ECLASS 11.019170104
ECLASS 10.0.119170104
ECLASS 9.019170104
ECLASS 8.019170104
ECLASS 5.119030102
ETIM 9.0EC001478
ETIM 8.0EC001478
ETIM 7.0EC001478
ETIM 6.0EC001478
ETIM 5.0EC001478
UNSPSC 12.143222608

Details: ACC-PC-SFP

Function

Components used to protect unused SFP sockets against dust or unintentional harm.

Associated Products: ACC-PC-SFP

Accessory of
FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ic spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa
FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa
FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ic spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ic spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa
FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa
FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa
FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa
FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
, Device coupler location [2]: Zone 2pa
FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
, Device coupler location [2]: Zone 2pa
FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
, Device coupler location [2]: Zone 2pa
FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa
FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
, Device coupler location [2]: Zone 2pa
FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
, Device coupler location [2]: Zone 2pa
FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
, Device coupler location [2]: Zone 2pa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …