Serviceline Industrial Sensors
Serviceline Explosion Protection

Contour detection system MSS-Contour2D-KIT001

Contour2D
MSS-Contour2D-KIT001
  • For detection of the utilization of conveyor belts
  • Preinstalled software
  • Configurable sensing range
  • Quick and easy replacement of system parts possible
  • Shadow effect compensation
  • Communication via EtherNet/IP

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MSS-Contour2D-KIT001

Product Description
System for detecting the occupancy rate of conveyor belts
General specifications
Motion velocityMax. 1.2 m/s
Sensing range
Read distance1000 ... 4000 mm distance to conveyor belt
WidthConveyour belt: max. 4000 mm
Software
FunctionSampling rate: 100 ... 1000 ms per scan
Communikation: Ethernet, TCP/IP socket
Operating systemLinux Debian 10

Classifications

SystemClasscode
ECLASS 13.033199090
ECLASS 12.033199090
ECLASS 11.033199090
ECLASS 10.0.133199090
ECLASS 9.090909090
ECLASS 8.090909090
ECLASS 5.133199090
ETIM 9.0EC001825
ETIM 8.0EC001825
ETIM 7.0EC001825
ETIM 6.0EC001825
ETIM 5.0EC001825
UNSPSC 12.141111613

Details: MSS-Contour2D-KIT001

Function

The Contour2D system detects the occupancy of a passing conveyor belt from a fixed position with a 2D LiDAR scanner.

The Contour2D system

  • determines the occupied part of a conveyor belt.

  • determines the average and maximum height of the transported goods.

  • ignores objects outside the configurable sensing range.

You can easily set up the system with the included Windows® application.

Informative Literature: MSS-Contour2D-KIT001

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - Contour2D Sensor System for Monitoring Conveyor Belt UtilizationENGPDF1011 KB

Associated Products: MSS-Contour2D-KIT001

Kit component

R2000 HD, 2-D LiDAR sensor for precise measurement tasks and positioning, measuring range to object up to 30 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa

Cordset M12 socket straight to M12 plug straight A-coded, 4-pin, PVC cable greyfa
Part of the Contour2D Smart System, Industrial-grade PC for 24/7 operation, Long-term support with product availability, Sturdy housing, suitable for rough industrial use, Pre-installed Contour2D softwarepa