Smart. Small. Pluggable.

Powerful surge protection for plants, people, processes and the environment. 

 

Power Surge—The No. 1 Underestimated Cause of Damage

Overvoltages due to lightning strikes or switching operations are one of the most common causes of electronic damage. In process engineering plants such as refineries with exposed building parts or extensive water management systems, surge events can cause devastating damage: from fires, damage to or destruction of expensive components and machines, to breakdown of complete automation systems—not including risks to personnel.

Based on more than 20 years of experience, Pepperl+Fuchs has acquired significant know-how in surge protection. M-LB-4000 offers reliable diagnostics, easy handling and a space saving housing design.

Highlights of the Surge Protection System M-LB-4000

Compact 6 mm width for reduced installation space
Continuous self-monitoring with status indication
Protection function in pluggable protection module
Plug-in modules for easiest installation
Hot swap during operation—without any interruption of signal circuit
Loop disconnect for easy maintenance
Global certifications

Benefits of M-LB-4000

Reliable Diagnostics Inside

The M-LB-4000 offers reliable self monitoring inside: The display shows status information which also can be forwarded to the control level with a fault status indication module. This allows easy maintenance and reduces operational costs.

Space-Saving Housing Design

With a width of just 6 mm, the M-LB-4000 surge protection modules provide the highest packing density and reduce installation space to a minimum. User-friendly mechanics allow operational staff to conveniently install the protection modules without any additional wiring effort.

 

Modular Design

The modular design of the M-LB-4000 system allows users to quickly exchange pluggable surge protection modules during operation—without any interruption of the signal circuit.

Loop Disconnect Feature

If the protection module is removed and re-inserted with 180° rotation, the signal circuit is interrupted by the integrated disconnect function. This loop disconnect feature allows isolation testing as well as loop monitoring during commissioning.

Benchmarks in Surge Protection

Overvoltages due to lightning strikes or switching operations are one of the most common causes of electronic damage. Pluggable surge protection M-LB-4000 offers continious self-monitoring with status indication to protect you process plant.   

Modular Design

The two-part system consists of a base module and a protection module. The latter contains the entire protection function. This modularity allows simple and convenient installation and maintenance. The base modules are mounted onto a standard 35 mm DIN-rail, while the protection modules can be plugged effortlessly into the base modules. This means that the M-LB-4000 does not require any tools for installation, and also enables devices to be replaced during operation without disrupting the existing wiring. While the base module remains in the mounting position, the protection module can be easily removed and replaced. An interruption of the signal circuit is avoided by the innovative mechanics in the base module.

 

Surge Protection System M-LB-2000

M-LB-2000

The M-LB-2000 offers basic features in a compact housing: with a width of just 6.2 mm it reduces installation space to a minimum. This cost efficient simple surge protection is a one-piece device for mounting on DIN rail and easy to handle tool-free. The integrated loop disconnect function simplifies troubleshooting in the event of a fault.

Highlights of the Surge Protection System M-LB-2000

Compact 6.2 mm width for reduced installation space
Plug-in modules for easiest installation
Loop disconnect for easy maintenance
Global certifications

Technical Features of M-LB-2000 versus M-LB-4000

The Pepperl+Fuchs Surge Protection Portfolio for Process Industries

Contact Us

undefined
^

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.