Select Your Country

Go to global website

Inductive Sensors for Reliable Object Detection in High-Temperature Ranges up to 250°C

F135 series inductive high-temperature sensors

The new inductive sensors for high-temperature applications from Pepperl+Fuchs are characterized by two important innovations: They offer a particularly large operating distances of up to 50 mm, and an IO-Link interface is integrated into the amplifier. This enables seamless communication between the field level and the controller, making it very easy to integrate the devices into Industry 4.0 applications. In addition, variable cable lengths allow for simplified installation.

F135 series inductive sensors used in dryer oven in the automotive industry

Minimal Temperature Drift and Long Service Life

The new F135 series inductive high-temperature sensors are designed for use in extreme temperatures of up to 250 °C and are suitable for particularly harsh environmental conditions. Their strengths include minimal temperature drift of the operating distance. The devices achieve an exceptionally long service life with high detection reliability. If the sensor head needs to be replaced, no reparameterization of the amplifier is required. It is also not necessary to set the operating distance via a potentiometer.

Industry 4.0 for High-Temperature Applications

The IO-Link interface offers the option of integrating the high-temperature sensor into a comprehensive and seamless data exchange in the context of Industry 4.0. It not only allows continuous communication between the control and field level, but also a simple device parameterization and the transmission of important additional information.

Predictive Maintenance Due to Comprehensive Additional Information

The inductive high-temperature sensors with IO-Link provide users with status data of the sensor head as well as maintenance information. The integrated switching cycle and operating hours counter provides additional basic information for predictive, condition-based maintenance planning. Synchronization of multiple devices is possible in both SIO and IO-Link mode.

Connection and Cable Length Selectable

The sensors are available with a fixed cable that can be connected to an M18 amplifier or with a separable connection. The cable length can be selected between 1 and 30 meters (in 5-meter increments), allowing for flexible adaption to the application. This makes installation much easier for users. In addition, each component of the sensor set can be replaced individually. By installation the sensor head flush on metal, the risk of damage is minimized.

F135 Series Inductive High-Temperature Sensors at a Glance

  • Robust object detection in extreme temperatures of up to 250 °C
    Increased flexibility due to large operating distance of up to 50 mm
  • Simple product selection: one amplifier for two sensor heads and individual cable lengths; selectable between 1 m and 30 m in 5 m increments.
  • Trouble-free operation even when the sensor heads are connected directly due to automatic synchronization
  • Plug-and-play: simple commissioning and replacement of the sensor head in the event of maintenance
  • IO-Link interface for process data, parameterization, and diagnostics