Stay in Motion!

Precise navigation, reliable environment perception and efficient load handling.

Sensors and Systems for Automated Guided Vehicles

Comprehensive Portfolio

Comprehensive Portfolio

From navigation and guidance to load handling and environment perception: Pepperl+Fuchs offers a broad portfolio of sensors and technologies for seamless processes in a wide range of AGV applications.
Tailor-Made Solutions

Tailor-Made Solutions

Reliable and highly precise: Based on years of experience in the field of automated guided vehicles, Pepperl+Fuchs offers high-performance sensors, technologies, and solutions to suit your application.
An Experienced Market Leader

An Experienced Market Leader

With more than 70 years of experience in industrial automation, Pepperl+Fuchs has successfully solved a diverse range of applications and is continuously developing new technologies to make your processes more reliable and efficient.
Sensorik4.0®

Sensorik4.0®

Your success is important to us: Create safe and efficient processes and upgrade your material handling application to Industry 4.0 with intelligent sensor technology from Pepperl+Fuchs!
Load Handling

Load Handling

Picking up, securing, and transporting loads presents numerous challenges for automated guided vehicles. First, the AGV must precisely dock at the right transfer station. During loading and unloading, it must be ensured that the load carriers are reliably detected and correctly positioned. In addition, both the load carriers and the transported materials must be identified quickly and reliably.

From docking to load positioning and detection to load identification, Pepperl+Fuchs offers a broad portfolio of compact and robust sensors that are ideal for use in automated guided vehicles.

Find out how to solve your individual load handling application with the right sensor technology!

Navigation and Guidance

To achieve the highest possible throughput in material handling, automated guided vehicles (AGVs) must be reliably navigated in every situation. Whether free navigation, floor-based navigation, or motion tracking—Pepperl+Fuchs offers powerful, state-of-the-art technologies in the field of navigation and guidance.

Regardless of harsh environments or safety-relevant areas: Depending on the requirements of the application, the right systems are available for smooth and efficient processes.

Navigate your AGV reliably with sensors and solutions from Pepperl+Fuchs!

Navigation and Guidance
Environment Perception

Environment Perception

Whether in logistics centers, on factory premises, or in office buildings—AGVs must accurately detect their surroundings at all times to rule out collisions with people and objects.

This requires the use of special technologies. Pepperl+Fuchs offers reliable sensors and systems for this purpose, such as the USi-safety ultrasonic sensor system with safety approval according to ISO 13849-1 category 3 PL d or the R2300 3-D LiDAR sensor with the highest angular resolution in its class. These and other sensors enable precise and reliable environment perception, therefore ensuring smooth operations when using AGVs.

Protect people and objects from collisions with unique sensors and technologies from Pepperl+Fuchs for environment detection!

Highlight Applications

Exact Position and Speed Measurement for AGVs

To precisely determine their own position, AGVs need additional data besides that provided by optical sensors. For this task, two measuring systems are combined: a rotary encoder and a 2-D LiDAR sensor. ENI58IL, TVI40, or MNI series incremental rotary encoders are mounted on the wheels and provide relative motion data, which is offset against the absolute position data provided by the 2-D LiDAR sensor. This enables exact position determination.

Learn more

Precise Orientation for Automated Guided Vehicles

When transporting goods, AGVs should navigate from point to point with high accuracy. The R2000 LiDAR sensors with Pulse Ranging Technology (PRT), which are used for this purpose, are the world’s leading solution for precise navigation: With the greatest angular resolution in their class, they offer 360° all-round visibility. Therefore, they provide highly accurate measurement results for determining the absolute position.

Learn more

Correct Alignment of Automated Bots When Picking up Material

When transporting trolleys or racks, automated bots move into a recess under the load carrier to lift it. A PGV read device mounted on the top of the vehicle identifies the load carrier with the aid of a Data Matrix tag. At the same time, the orientation of the read device to the tag determines the relative position of the vehicle. In this way, the PGV positioning system ensures precise alignment of the vehicle and safe transport of goods.

Learn more

Reliable Loading Detection during Transfer

When loading and unloading automated guided vehicles at transfer stations, the position of the load must be precisely detected. To ensure correct transfer, an R2300 3-D LiDAR sensor is mounted on the vehicle's mast. This provides measurement data as the AGV approaches and as the load is loaded, which is available to the control system as a 3-D point cloud.

Learn more

문의처

Do you have any questions on our sensor solutions for automated guided vehicles?
We will be happy to help you! Simply send us a message or make an appointment with one of our experts to get more information on the products that you are interested in.

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.