Serviceline Industrial Sensors
Serviceline Explosion Protection

하이드로스태틱 압력 센서

Choose your product

제품정보

Device for hydrostatic pressure measurement in liquids, High resistance to overload, High-precision, robust ceramic measuring cell with long-term stability, Simultaneous level and temperature measuring by optional integrated Pt100 resistance thermometer, Measuring ranges: 0 bar ... 0.1 bar to 0 bar ... 20 bar, Electronics comprising 4 mA ... 20 mA output signal and integrated overvoltage protection, KTW and NSF drinking water approvalpa

Device for absolute pressure and gauge pressure measurement in gases, steams or liquids, Large selection of process connections: universal use, Temperature range up to 130 °C (266 °F), Pressure range up to 400 bar (6000 psi), Easy commissioning without the need for an operating tool, Configurable by PACTwarepa

Device for hydrostatic pressure measurement in liquids or paste-like media, Rod version, Modular probe program to ensure optimum process adaptation, Temperature range up to 85 °C (185 °F), Pressure range up to 10 bar (150 psi), Easy commissioning without the need for an operating tool, Configurable by PACTwarepa

Device for hydrostatic pressure measurement in liquids or paste-like media, Rope version, Modular probe program to ensure optimum process adaptation, Temperature range up to 85 °C (185 °F), Pressure range up to 10 bar (150 psi), Easy commissioning without the need for an operating tool, Configurable by PACTwarepa

Device for absolute pressure and gauge pressure measurement in gases, steams or liquids, Large selection of process connections: universal use, Temperature range up to 130 °C (266 °F), Pressure range up to 40 bar (600 psi), Easy commissioning without the need for an operating tool, Configurable by PACTwarepa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.