Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
De complete datasheet als PDF downloaden:
Productbeschrijving |
---|
24 V DC |
Supply | ||
---|---|---|
Connection | terminals 23+, 24- or power feed module/Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Rated current | approx. 130 mA | |
Power dissipation | 2.2 W | |
Power consumption | 2.5 W | |
Input | ||
Connection | input I: terminals 1+, 3- input II: terminals 4+, 6- input III: terminals 13+, 14- (control input 1) input IV: terminals 15+, 14- (control input 2) |
|
Input I, II | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | 8.2 V / 10 mA | |
Switching point/switching hysteresis | logic 1: > 2.5 mA ; logic 0: < 1.9 mA | |
Pulse duration | min. 250 µs , overlap on direction of rotation signal: ≥ 125 µs | |
Input frequency | rotation direction monitoring 0.001 ... 1000 Hz slip monitoring 10 ... 1000 Hz | |
Line fault detection | breakage I ≤ 0.15 mA; short-circuit I > 4 mA | |
Input III, IV | ||
Active/Passive | I > 4 mA (for min. 100 ms) / I < 1.5 mA | |
Open circuit voltage/short-circuit current | 18 V / 5 mA | |
Output | ||
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 output III: terminals 19+, 20- output IV: terminals 21+, 20- output V: terminals 7-, 8+ |
|
Output I, II | signal, relay | |
Contact loading | 250 V AC / 2 A / cos φ ≥ 0.7 ; 40 DC / 2 A | |
Mechanical life | 5 x 107 switching cycles | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Output III and IV | signal , electronic output, passive | |
Contact loading | 40 V DC | |
Signal level | 1-signal: (L+) -2.5 V (50 mA, short-circuit/overload proof) 0-signal: blocked output (off-state current ≤ 10 µA) |
|
Output V | analog | |
Current range | 0 ... 20 mA or 4 ... 20 mA | |
Open loop voltage | max. 24 V DC | |
Load | max. 650 Ω | |
Fault signal | downscale I ≤ 3.6 mA, upscale I ≥ 21.5 mA (acc. NAMUR NE43) | |
Programming interface | ||
Connection | programming socket | |
Interface | RS 232 | |
Collective error message | Power Rail | |
Transfer characteristics | ||
Input I and II | ||
Measuring range | 0.001 ... 1000 Hz | |
Resolution | slip monitoring: 1% frequency measurement: 0,1% of measured value; but >0.001Hz | |
Accuracy | slip monitoring: 1% frequency measurement: 0.5% of measured value; but >0.001Hz | |
Measuring time | frequency measurement: < 100 ms | |
Influence of ambient temperature | 0.003 %/K (30 ppm) | |
Output I, II | ||
Response delay | ≤ 200 ms | |
Output V | ||
Resolution | < 10 µA | |
Accuracy | < 30 µA | |
Influence of ambient temperature | 0.005 %/K (50 ppm) | |
Galvanic isolation | ||
Input I, II/other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Input III, IV/power supply and collective error | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Output I, II/other circuits | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Mutual output I, II, III | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Mutual output I, II, IV | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Output III, IV/power supply and collective error | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Output III, IV/input III, IV | Basic insulation according to EN 50178, rated insulation voltage 300 Veff | |
Output III, IV/V | Basic insulation according to EN 50178, rated insulation voltage 300 Veff | |
Output V/power supply and collective error | Basic insulation according to EN 50178, rated insulation voltage 300 Veff | |
Interface/power supply and collective error | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Interface/output III, IV | functional insulation acc. to EN 50178, rated insulation voltage 253 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 61326 | |
Low voltage | ||
Directive 73/23/EEC | EN 50178 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Protection against electrical shock | IEC 61140 | |
Input | EN 60947-5-6 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 300 g | |
Dimensions | 40 x 100 x 115 mm (1.6 x 3.9 x 4.5 inch) | |
Height | 100 mm | |
Width | 40 mm | |
Length | 115 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210128 |
ECLASS 12.0 | 27210128 |
ECLASS 11.0 | 27210128 |
ECLASS 10.0.1 | 27210128 |
ECLASS 9.0 | 27210128 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 6.0 | EC002918 |
ETIM 5.0 | EC002475 |
UNSPSC 12.1 | 39121007 |
Brief Instructions | Taal | Bestandstype | Bestandsgrootte |
---|---|---|---|
Operator card KF**-UFT-**2.D / Bedienkarte KF**-UFT-**2.D | ALL | 831 KB | |
Manuals | |||
Manual KF**-UFT-(Ex)2.D | ENG | 1611 KB | |
System Manual | ENG | 3694 KB |