Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
De complete datasheet als PDF downloaden:
Supply | ||
---|---|---|
Connection | terminals 23+, 24- or power feed module/Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Rated current | approx. 130 mA | |
Power dissipation | 2.2 W | |
Power consumption | 2.5 W | |
Input | ||
Connection | input I: terminals 1+, 3- input II: terminals 4+, 6- input III: terminals 13+, 14- (reset) input IV: Terminals 15+, 14- (Hold) |
|
Function | reset: rotation direction signaling: reset in preferred direction (left-hand rotation) slip monitoring: reset slip error hold: slip monitoring: if the input is bridged, the Hold function becomes active. Lead fault is only indicated by relay 2 and combined fault indication. The condition of the relay is hold during fault. |
|
Input I, II | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | 8.2 V / 10 mA | |
Pulse duration | min. 200 µs overlapping by rotation direction signaling: ≥ 100 µs | |
Input frequency | rotation direction monitoring 0.001 ... 1000 Hz slip monitoring 10 ... 1000 Hz | |
Lead monitoring | breakage I ≤ 0.15 mA; short-circuit I > 4 mA | |
Input III, IV | ||
Active/Passive | I > 4 mA (for min. 100 ms) / I < 1.5 mA | |
Open circuit voltage/short-circuit current | 18 V / 5 mA | |
Output | ||
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 output III: terminals 19+, 20- output IV: terminals 21+, 20- |
|
Output I, II | signal, relay | |
Contact loading | 250 V AC / 2 A / cos φ ≥ 0.7 ; 40 DC / 2 A | |
Mechanical life | 5 x 107 switching cycles | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Output III and IV | signal , electronic output, passive | |
Contact loading | 40 V DC | |
Signal level | 1-signal: (L+) -2.5 V (50 mA, short-circuit/overload proof) 0-signal: blocked output (off-state current ≤ 10 µA) |
|
Programming interface | ||
Connection | programming socket | |
Interface | RS 232 | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 61326, EN 50081-2, NE 21 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 300 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27210128 |
ECLASS 12.0 | 27210128 |
ECLASS 11.0 | 27210128 |
ECLASS 10.0.1 | 27210128 |
ECLASS 9.0 | 27210128 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 6.0 | EC002918 |
ETIM 5.0 | EC002475 |
UNSPSC 12.1 | 39121007 |
Manuals | Taal | Bestandstype | Bestandsgrootte |
---|---|---|---|
Manual KF**-UFT-(Ex)2.D | ENG | 351 KB | |
System Manual | ENG | 3694 KB |